您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KBP-670 - Threaded Index Plungers
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Index Plungers
Threaded Index Plungers
Threaded Index Plungers - Locking
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020200/l5_s03020203/p190175/kbp-670_asmtab.prj},{NB=KBP-717},{PN=KBP-717},{AMERSID=1139120},{APACID=-},{EMEAID=-},{MAT=Steel},{NUT=With Nut},{ENDI=4.49},{ENDF=13.48},{A=0.472},{B=3/4-16},{C=0.787},{D=2.755},{E=0.472},{F=1.377},{G=1.968},{H=1 1/8},{NS=0.7500},{PITCH=0.0625},{PPATH=kbp-670/kbp-670_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
NUT
With or Without Nut
ⁿ/ₐ
ENDI
End Force Initial
[Inch]
ENDF
End Force Final
[Inch]
A
A Plunger Diameter
[Inch]
B
B Handle Height
ⁿ/ₐ
C
C Body Diameter
[Inch]
D
D Overall Height
[Inch]
E
E Plunger Height
[Inch]
F
F Thread Height
[Inch]
G
G Handle Length
[Inch]
H
H Width Across Nut Flats
ⁿ/ₐ
KBP-670
KBP-670
1139073
-
-
Steel
Without Nut
1.79
3.14
0.157
3/8-16
0.393
1.496
0.236
0.787
0.984
0
KBP-671
KBP-671
1139074
-
-
Steel
Without Nut
1.79
3.14
0.196
3/8-16
0.393
1.496
0.236
0.787
0.984
0
KBP-672
KBP-672
1139075
-
-
Steel
Without Nut
1.79
3.14
0.236
3/8-16
0.393
1.496
0.236
0.787
0.984
0
KBP-673
KBP-673
1139076
-
-
Steel
Without Nut
1.79
3.14
0.157
3/8-24
0.393
1.496
0.236
0.787
0.984
0
KBP-674
KBP-674
1139077
-
-
Steel
Without Nut
1.79
3.14
0.196
3/8-24
0.393
1.496
0.236
0.787
0.984
0
KBP-675
KBP-675
1139078
-
-
Steel
Without Nut
1.79
3.14
0.236
3/8-24
0.393
1.496
0.236
0.787
0.984
0
KBP-676
KBP-676
1139079
-
-
Steel
Without Nut
1.79
3.37
0.196
1/2-13
0.472
1.842
0.314
0.984
1.181
0
KBP-677
KBP-677
1139080
-
-
Steel
Without Nut
1.79
3.37
0.236
1/2-13
0.472
1.842
0.314
0.984
1.181
0
KBP-678
KBP-678
1139081
-
-
Steel
Without Nut
1.79
3.37
0.314
1/2-13
0.472
1.842
0.314
0.984
1.181
0
KBP-679
KBP-679
1139082
-
-
Steel
Without Nut
1.79
3.37
0.196
1/2-20
0.472
1.842
0.314
0.984
1.181
0
KBP-680
KBP-680
1139083
-
-
Steel
Without Nut
1.79
3.37
0.236
1/2-20
0.472
1.842
0.314
0.984
1.181
0
KBP-681
KBP-681
1139084
-
-
Steel
Without Nut
1.79
3.37
0.314
1/2-20
0.472
1.842
0.314
0.984
1.181
0
KBP-682
KBP-682
1139085
-
-
Steel
Without Nut
3.37
7.86
0.236
5/8-11
0.629
2.377
0.393
1.259
1.574
0
KBP-683
KBP-683
1139086
-
-
Steel
Without Nut
3.37
7.86
0.314
5/8-11
0.629
2.377
0.393
1.259
1.574
0
KBP-684
KBP-684
1139087
-
-
Steel
Without Nut
3.37
7.86
0.393
5/8-11
0.629
2.377
0.393
1.259
1.574
0
KBP-685
KBP-685
1139088
-
-
Steel
Without Nut
3.37
7.86
0.236
5/8-18
0.629
2.377
0.393
1.259
1.574
0
KBP-686
KBP-686
1139089
-
-
Steel
Without Nut
3.37
7.86
0.314
5/8-18
0.629
2.377
0.393
1.259
1.574
0
KBP-687
KBP-687
1139090
-
-
Steel
Without Nut
3.37
7.86
0.393
5/8-18
0.629
2.377
0.393
1.259
1.574
0
KBP-688
KBP-688
1139091
-
-
Steel
Without Nut
4.49
13.48
0.314
3/4-10
0.787
2.755
0.472
1.377
1.968
0
KBP-689
KBP-689
1139092
-
-
Steel
Without Nut
4.49
13.48
0.393
3/4-10
0.787
2.755
0.472
1.377
1.968
0
KBP-690
KBP-690
1139093
-
-
Steel
Without Nut
4.49
13.48
0.472
3/4-10
0.787
2.755
0.472
1.377
1.968
0
KBP-691
KBP-691
1139094
-
-
Steel
Without Nut
4.49
13.48
0.314
3/4-16
0.787
2.755
0.472
1.377
1.968
0
KBP-692
KBP-692
1139095
-
-
Steel
Without Nut
4.49
13.48
0.393
3/4-16
0.787
2.755
0.472
1.377
1.968
0
KBP-693
KBP-693
1139096
-
-
Steel
Without Nut
4.49
13.48
0.472
3/4-16
0.787
2.755
0.472
1.377
1.968
0
KBP-694
KBP-694
1139097
-
-
Steel
With Nut
1.79
3.14
0.157
3/8-16
0.393
1.496
0.236
0.787
0.984
9/16
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KBP-872 - Plunger Sleeves & Detents
Essentra Components
08.08.2014
KBP-718 - Threaded Index Plunger - Locking
Reid Supply
22.02.2022
05000941000 - Stainless steel ratchet bar
SToxxparts
31.05.2022
Modèle 32-873 - Doigt d'indexage acier à pas métrique avec dispositif de bl...
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
KPKA/KPKB - Plungers - Handle Type
SAMLO
15.12.2022
KBP-718 - Threaded Index Plunger - Locking
Essentra Components
08.08.2014
PMT.200 - ELESA-Lever indexing plungers
Elesa
24.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表