您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KC-300 - Manual Hold Down Clamps - Vertical
Essentra Components
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Hold Down Clamps
Manual Hold Down Clamps - Vertical
Powered by
CAD模型選擇
{essentra/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090100/p060700/kc-300_asmtab.prj},{NB=KC-365},{PN=KC-365},{AMERSID=1108623},{APACID=-},{EMEAID=-},{TYPE=Automatic Safety},{A=249.1},{B=46.7},{C=173.5},{D=8.8},{E=53},{F=10.5},{G=-},{H=45.0},{J=63.0},{K=28.0},{N=M12 x 70},{P=53},{BAR=280},{HAN1=3000},{HAN2=5500},{HAN3=1400},{CF1=2800},{HC=315},{MS=Metric},{PPATH=p060700_asm_dir/kc-300/kc-300_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
A
A Overall Height (Including Handle)
[mm]
B
B Height Under Bar
[mm]
C
C Overall Length
[mm]
D
D Mounting Hole Diameter
[mm]
E
E Base Length (Center to Center)
[mm]
F
F Hole Center to End
[mm]
G
G Hole Center to Hole Center
[mm]
H
H Base Width (Center to Center)
[mm]
J
J Base Width
[mm]
K
K Hole Center to Hole Center
[mm]
N
N Spindle Thread Size
ⁿ/ₐ
P
P Base Length
[mm]
BAR
Bar Movement from Horizontal
[°]
HAN1
Hand Force N
[N]
HAN2
Hand Force F1 N
[N]
HAN3
Hand Force F2
[N]
CF1
Clamping Force F3 N
[N]
HC
Holding Capacity
[lbs.]
MS
Measurement System
ⁿ/ₐ
KC-300
KC-300
1108615
-
-
Polyamide Handle Element
108.5
9.1
63.5
4.5
16
4.5
14
24.0
33.0
13.2
M5 x 25
25
100
750
1050
620
750
140
Metric
KC-305
KC-305
1108616
-
-
Polyamide Handle Element
156.2
12.4
86.5
5.5
14
7.0
12
27.0
38.0
17.5
M6 x 35
29
160
1350
1650
920
1050
207
Metric
KC-310
KC-310
1108617
-
-
Polyamide Handle Element
183.9
15.5
107.0
6.8
21
9.0
19
32.0
45.0
20.6
M8 x 45
39
190
2000
2800
940
1350
211
Metric
KC-315
KC-315
1108618
-
-
Polyamide Handle Element
222.9
18.4
153.0
9.0
32
8.0
27
45.0
64.0
25.5
M10 x 55
50
250
2500
4500
1500
2800
337
Metric
KC-320
KC-320
1108619
-
-
Polyamide Handle Element
242.4
20.9
173.5
8.8
32
10.5
-
45.0
63.0
28.0
M12 x 70
53
280
3000
5500
1400
2800
315
Metric
KC-350
KC-350
1108620
-
-
Automatic Safety
162.9
24.7
86.5
5.5
29
7.0
12
27.0
38.0
17.5
M6 x 35
39
160
1350
1650
920
1050
207
Metric
KC-355
KC-355
1108621
-
-
Automatic Safety
191.4
32.7
107.0
6.8
39
9.0
19
32.0
45.0
20.6
M8 x 45
39
190
2000
2800
940
1350
211
Metric
KC-360
KC-360
1108622
-
-
Automatic Safety
230.5
38.7
153.0
9.0
50
8.0
27
45.0
64.0
25.5
M10 x 55
50
250
2500
4500
1500
2800
337
Metric
KC-365
KC-365
1108623
-
-
Automatic Safety
249.1
46.7
173.5
8.8
53
10.5
-
45.0
63.0
28.0
M12 x 70
53
280
3000
5500
1400
2800
315
Metric
KC-400
KC-400
1108624
-
-
Polyamide Handle Element
120.3
30.8
63.5
4.5
16
4.5
14
8.1
4.1
13.2
M5 x 25
25
100
750
1050
620
750
139
Metric
KC-405
KC-405
1108625
-
-
Polyamide Handle Element
169.1
37.6
86.5
5.5
14
7.0
12
10.2
5.2
17.5
M6 x 35
29
160
1350
1650
920
1050
207
Metric
KC-410
KC-410
1108626
-
-
Polyamide Handle Element
200.1
49.0
107.0
6.8
21
9.0
19
10.2
5.2
20.6
M8 x 45
39
190
2000
2800
940
1350
211
Metric
KC-415
KC-415
1108627
-
-
Polyamide Handle Element
247.4
62.3
153.0
9.0
32
8.0
27
14.1
7.1
25.5
M10 x 55
50
250
2500
4500
1500
2800
337
Metric
KC-420
KC-420
1108628
-
-
Polyamide Handle Element
265.5
69.8
173.5
8.8
32
10.5
-
14.1
7.1
28.0
M12 x 70
53
280
3000
5500
1400
2800
315
Metric
KC-450
KC-450
1108629
-
-
Automatic Safety
175.7
37.6
86.5
5.5
14
7.0
12
10.2
5.2
17.5
M6 x 35
29
160
1350
1650
920
1050
207
Metric
KC-455
KC-455
1108630
-
-
Automatic Safety
207.6
49.0
107.0
6.8
21
9.0
19
10.2
5.2
20.6
M8 x 45
39
190
2000
2800
940
1350
221
Metric
KC-460
KC-460
1108631
-
-
Automatic Safety
254.0
62.3
153.0
9.0
32
8.0
27
14.1
7.1
25.5
M10 x 55
50
250
2500
4500
1500
2800
337
Metric
KC-465
KC-465
1108632
-
-
Automatic Safety
271.9
69.8
173.5
8.8
32
10.5
-
14.1
7.1
28.0
M12 x 70
53
280
3000
5500
1400
2800
315
Metric
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表