您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHA-5769 Knobs, Handles and Hand Wheels Industrial Handles - Adjustable Handles
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Notched Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-5769.prj},{NB=KHA-7278},{PN=KHA-7278},{AMERSID=1086931},{APACID=-},{EMEAID=-},{TYPE=Stud with Steel Insert},{CMAT=Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=M5 x 0.8},{C=30},{D=13.0},{E=10.0},{F=4.0},{H=30.0},{J=24.5},{L=40.0},{MS=Metric},{SL=30.000},{TS=5.000},{PITCH=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Overall Height
[mm]
J
J Overall Body Height
[mm]
L
L Handle Length from Hole Center
[mm]
MS
Measurement System
ⁿ/ₐ
KHA-5769
KHA-5769
1086428
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5772
KHA-5772
1086429
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5775
KHA-5775
1086430
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5778
KHA-5778
1086431
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5796
KHA-5796
1086437
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5799
KHA-5799
1086438
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5823
KHA-5823
1086446
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5826
KHA-5826
1086447
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5856
KHA-5856
1086457
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
30
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5859
KHA-5859
1086458
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
30
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5889
KHA-5889
1086468
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
35
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5892
KHA-5892
1086469
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
35
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5922
KHA-5922
1086479
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
40
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5925
KHA-5925
1086480
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
40
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5955
KHA-5955
1086490
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
45
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5958
KHA-5958
1086491
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
45
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5988
KHA-5988
1086501
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M5 x 0.8
50
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-5991
KHA-5991
1086502
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
M6 x 1.0
50
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6480
KHA-6480
1086664
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M5 x 0.8
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6483
KHA-6483
1086665
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M6 x 1.0
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6486
KHA-6486
1086667
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M5 x 0.8
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6489
KHA-6489
1086668
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M6 x 1.0
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6507
KHA-6507
1086674
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M5 x 0.8
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6510
KHA-6510
1086675
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M6 x 1.0
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-6534
KHA-6534
1086683
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
M5 x 0.8
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表