您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHD-202 - Female Clamping Handles - Teardrop Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Female Clamping Handles
Female Clamping Handles - Teardrop Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020100/p131210/khd-202.prj},{NB=KHD-223},{PN=KHD-223},{AMERSID=1085367},{APACID=-},{EMEAID=-},{MATERIAL=Plastic},{A=M12 x 1.75},{B=23.00000000},{D=30.5},{E=23.0},{F=12.0},{H=75.00000000},{J=51.0},{L=110.00000000},{M=12.000},{HIDDEN=No},{MINORDIAMETERSKE=10.110},{PITCHHELIXSPIRAL=1.750},{STATECUTSWEEP1=U}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
A Hole Thread Size
ⁿ/ₐ
B
B Hole Depth
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Overall Height
[mm]
J
J Overall Body Height
[mm]
L
L Handle Length (From Hole Center)
[mm]
KHD-201
KHD-201
1085357
-
-
Plastic
M4 x 0.70
9
13.5
10.0
4.0
31
24.0
40
KHD-202
KHD-202
1085358
-
-
Plastic
M5 x 0.80
9
13.5
10.0
4.0
31
24.0
40
KHD-204
KHD-204
1085359
-
-
Plastic
M6 x 1.00
9
13.5
10.0
4.0
31
24.0
40
KHD-208
KHD-208
1085360
-
-
Plastic
M6 x 1.00
12
18.0
13.5
6.5
43
29.0
65
KHD-210
KHD-210
1085361
-
-
Plastic
M8 x 1.25
12
18.0
13.5
6.5
43
29.0
65
KHD-214
KHD-214
1085362
-
-
Plastic
M8 x 1.25
14
21.5
16.0
10.0
55
37.5
80
KHD-216
KHD-216
1085363
-
-
Plastic
M10 x 1.50
14
21.5
16.0
10.0
55
37.5
80
KHD-220
KHD-220
1085365
-
-
Plastic
M10 x 1.50
17
25.5
19.0
10.0
64
42.5
95
KHD-222
KHD-222
1085366
-
-
Plastic
M12 x 1.75
17
25.5
19.0
10.0
64
42.5
95
KHD-224
KHD-224
1085368
-
-
Plastic
10
17
25.5
19.0
10.0
64
42.5
95
KHD-223
KHD-223
1085367
-
-
Plastic
M12 x 1.75
23
30.5
23.0
12.0
75
51.0
110
KHD-225
KHD-225
1108461
-
-
Plastic
M16 x 2.00
23
30.5
23.0
12.0
75
51.0
110
KHD-2
KHD-2
1085355
-
-
Zinc
M5 x 0.80
9
13.5
10.0
4.0
31
24.0
40
KHD-4
KHD-4
1085427
-
-
Zinc
M6 x 1.00
9
13.5
10.0
4.0
31
24.0
40
KHD-8
KHD-8
1085448
-
-
Zinc
M6 x 1.00
12
18.0
13.5
6.5
43
29.0
65
KHD-10
KHD-10
1085331
-
-
Zinc
M8 x 1.25
12
18.0
13.5
6.5
43
29.0
65
KHD-14
KHD-14
1085348
-
-
Zinc
M8 x 1.25
14
21.5
16.0
10.0
55
37.5
80
KHD-16
KHD-16
1085354
-
-
Zinc
M10 x 1.50
14
21.5
16.0
10.0
55
37.5
80
KHD-20
KHD-20
1085356
-
-
Zinc
M10 x 1.50
17
25.5
19.0
10.0
64
42.5
95
KHD-22
KHD-22
1085364
-
-
Zinc
M12 x 1.75
17
25.5
19.0
10.0
64
42.5
95
KHD-24
KHD-24
1085375
-
-
Zinc
10
17
25.5
19.0
10.0
64
42.5
95
KHD-26
KHD-26
1085385
-
-
Zinc
M12 x 1.75
23
30.5
23.0
12.0
75
51.0
110
KHD-28
KHD-28
1085394
-
-
Zinc
M16 x 2.00
23
30.5
23.0
12.0
75
51.0
110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表