您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHZ-122 - Female Clamping Handles - Ball-End Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Female Clamping Handles
Female Clamping Handles - Ball-End Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020100/p131217/khz-122.prj},{NB=KHZ-8},{PN=KHZ-8},{AMERSID=1044854},{APACID=-},{EMEAID=-},{HOLETYPE=Reamed},{A=5/16},{B=0.470},{D=0.710},{E=0.530},{F=0.250},{H=2.000},{J=1.140},{L=2.560},{ASKETCH9=0.3125},{PITCHHELIXSPIRAL=0.0500000000000000},{ND=0.31250},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
HOLETYPE
Hole Type
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Thread Depth
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Overall Height
[Inch]
J
J Body Height
[Inch]
L
L Handle Length from Center of Body
[Inch]
KHZ-122
KHZ-122
1044177
-
-
Blank
Blank
0.350
0.530
0.390
0.150
1.300
0.950
1.570
KHZ-126
KHZ-126
1044905
-
-
Tapped
1/4-20
0.350
0.530
0.390
0.150
1.300
0.950
1.570
KHZ-2
KHZ-2
1044911
-
-
Tapped
1/4-20
0.470
0.710
0.530
0.250
2.000
1.140
2.560
KHZ-4
KHZ-4
1044914
-
-
Tapped
5/16-18
0.470
0.710
0.530
0.250
2.000
1.140
2.560
KHZ-8
KHZ-8
1044854
-
-
Reamed
5/16
0.470
0.710
0.530
0.250
2.000
1.140
2.560
KHZ-12
KHZ-12
1044904
-
-
Tapped
3/8-16
0.550
0.840
0.620
0.390
2.000
1.470
3.150
KHZ-16
KHZ-16
1044849
-
-
Reamed
3/8
0.550
0.840
0.620
0.390
2.000
1.470
3.150
KHZ-164
KHZ-164
1044907
-
-
Tapped
3/8-16
0.670
1.000
0.750
0.390
2.630
1.680
3.740
KHZ-166
KHZ-166
1044908
-
-
Tapped
1/2-13
0.670
1.000
0.750
0.390
2.630
1.680
3.740
KHZ-168
KHZ-168
1044850
-
-
Reamed
3/8
0.670
1.000
0.750
0.390
2.630
1.680
3.740
KHZ-170
KHZ-170
1044851
-
-
Reamed
1/2
0.670
1.000
0.750
0.390
2.630
1.680
3.740
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表