您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
KQ2LF (Inch) - Female Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Inch-size/Applicable Tubing:Inch Size Connection Thread:UNF,NPT
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_2_1/kq2lf_fe_inch_1.prj},{NB=KQ2LF01-35A1},{GUI=KQ2LF01-35*1},{OD=1/8},{T=1/4},{MATERIAL=A},{H=17.46},{D1=7.1},{X=6.7},{Y=9.5},{D2=10},{L1=14.5},{L2=26.3},{L3=20.525},{M=13.3},{EA1=3.0},{EA2=2.5},{MBS=2.5},{CNSMASSEXACT=31.7},{A1=6.700},{A2=3.950},{B1=11.364},{HL=19.600},{DX=6.400},{R1=0.000},{NO=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.(inch)
ⁿ/ₐ
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
X
Release button dimension
[mm]
Y
Release button dimension
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2LF01-34A1
KQ2LF01-34*1
1/8
1/8
KQ2LF01-34A1
14.29
7.1
6.7
9.5
10
14.5
22.8
13.3
3.0
2.5
2.5
18.2
KQ2LF01-35A1
KQ2LF01-35*1
1/8
1/4
KQ2LF01-35A1
17.46
7.1
6.7
9.5
10
14.5
26.3
13.3
3.0
2.5
2.5
31.7
KQ2LF03-34A1
KQ2LF03-34*1
5/32
1/8
KQ2LF03-34A1
14.29
8.2
7.7
10.0
10
14.8
22.4
13.3
4.2
4.2
3.0
18.3
KQ2LF03-35A1
KQ2LF03-35*1
5/32
1/4
KQ2LF03-35A1
17.46
8.2
7.7
10.0
10
14.8
26.9
13.3
4.2
4.2
3.0
31.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表