您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQ2VF - Universal Female Elbow (Sealant)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2vf_ufe_s.prj},{NB=KQ2VF08-02A},{GUI=KQ2VF08-02},{OD=8},{T=1/4},{MATERIAL=A},{SEAL=},{H=17},{D1=13.2},{D2=17.6},{L1=23.5},{L2=18.9},{L3=37.9},{A=33.2},{M=14.2},{EA1=16.0},{EA2=11.2},{MBS=6.0},{CNSMASSEXACT=38.1},{B1=14.400},{B2=12.000},{B3=14.000},{B4=4.500},{HL=5.100},{DX=11.200},{DX1=13.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2VF04-01A
KQ2VF04-01
4
1/8
KQ2VF04-01A
14
8.2
13.4
19.3
14.4
28.5
25.4
13.3
2.9
2.9
3.0
17.3
KQ2VF06-01A
KQ2VF06-01
6
1/8
KQ2VF06-01A
14
10.4
13.4
20.5
14.4
28.5
25.4
13.3
7.5
5.9
4.5
17.6
KQ2VF06-02A
KQ2VF06-02
6
1/4
KQ2VF06-02A
17
10.4
17.6
21.2
19.4
37.9
33.2
13.3
7.5
5.9
4.5
37.0
KQ2VF08-01A
KQ2VF08-01
8
1/8
KQ2VF08-01A
17
13.2
17.6
23.5
15.5
30.0
26.9
14.2
16.0
11.2
6.0
27.5
KQ2VF08-02A
KQ2VF08-02
8
1/4
KQ2VF08-02A
17
13.2
17.6
23.5
18.9
37.9
33.2
14.2
16.0
11.2
6.0
38.1
KQ2VF08-03A
KQ2VF08-03
8
3/8
KQ2VF08-03A
22
13.2
25.2
24.9
24.0
44.0
38.9
14.2
16.0
11.2
6.0
64.5
KQ2VF10-02A
KQ2VF10-02
10
1/4
KQ2VF10-02A
19
15.9
20.6
25.9
20.4
40.3
35.6
15.6
27.0
20.3
7.5
46.4
KQ2VF10-03A
KQ2VF10-03
10
3/8
KQ2VF10-03A
22
15.9
25.2
26.3
23.2
44.0
38.9
15.6
27.0
20.3
7.5
65.3
KQ2VF12-03A
KQ2VF12-03
12
3/8
KQ2VF12-03A
22
18.5
25.2
28.5
22.5
44.0
38.9
17.0
39.0
30.8
9.0
67.2
KQ2VF12-04A
KQ2VF12-04
12
1/2
KQ2VF12-04A
24
18.5
27.0
29.9
24.4
48.9
42.5
17.0
39.0
30.8
9.0
95.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表