您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KTS-4202 - Thumb Screws - Knurled Metal with Shoulder
Reid Supply
Tooling, Positioning & Fastening
Screws & Bolts
Screws
Knurled, Thumb & Wing Screws
Knurled with Shoulder Thumb Screws
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08020600/p090585/kts-4202.prj},{NB=KTS-4303},{PN=KTS-4303},{AMERSID=1133283},{APACID=-},{EMEAID=-},{A=8-32},{AA=8},{B= 1/ 2},{BB=0.5000},{C= 3/ 8},{CC=0.375},{D= 7/16},{DD=0.4375},{E= 5/16},{EE=0.3125},{F= 3/32},{FF=0.09375},{A2=0.164},{PITCH=0.03125},{URL=https://www.reidsupply.com/en-us/p/screws/kts-4303}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Head Diameter
ⁿ/ₐ
C
C Shoulder Diameter
ⁿ/ₐ
D
D Length Under Head
ⁿ/ₐ
E
E Head and Shoulder Length
ⁿ/ₐ
F
F Shoulder Length
ⁿ/ₐ
KTS-4202
KTS-4202
1133274
-
-
6-32
7/16
3/ 8
7/16
5/16
3/32
KTS-4204
KTS-4204
1133275
-
-
6-32
7/16
3/ 8
9/16
5/16
3/32
KTS-4205
KTS-4205
1133276
-
-
8-32
7/16
3/ 8
5/16
5/16
3/32
KTS-4206
KTS-4206
1133277
-
-
8-32
7/16
3/ 8
3/ 8
5/16
3/32
KTS-4208
KTS-4208
1133278
-
-
8-32
7/16
3/ 8
1/ 2
5/16
3/32
KTS-4301
KTS-4301
1133281
-
-
8-32
1/ 2
3/ 8
5/16
5/16
3/32
KTS-4302
KTS-4302
1133282
-
-
8-32
1/ 2
3/ 8
3/ 8
5/16
3/32
KTS-4303
KTS-4303
1133283
-
-
8-32
1/ 2
3/ 8
7/16
5/16
3/32
KTS-4304
KTS-4304
1133284
-
-
8-32
1/ 2
3/ 8
1/ 2
5/16
3/32
KTS-4305
KTS-4305
1133285
-
-
8-32
1/ 2
3/ 8
5/ 8
5/16
3/32
KTS-4401
KTS-4401
1133290
-
-
10-32
1/ 2
3/ 8
5/16
5/16
3/32
KTS-4402
KTS-4402
1133291
-
-
10-32
1/ 2
3/ 8
3/ 8
5/16
3/32
KTS-4403
KTS-4403
1133292
-
-
10-32
1/ 2
3/ 8
7/16
5/16
3/32
KTS-4404
KTS-4404
1133293
-
-
10-32
1/ 2
3/ 8
1/ 2
5/16
3/32
KTS-4405
KTS-4405
1133294
-
-
10-32
1/ 2
3/ 8
9/16
5/16
3/32
KTS-4406
KTS-4406
1133295
-
-
10-32
1/ 2
3/ 8
5/ 8
5/16
3/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0503 - Mini ball transfer units
Blohm
03.06.2024
EV110-22/EV110-19 - Metric Slotted Knurled Machine Screws
Evan Industrial Hardware
15.08.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表