您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
L-RD - Stahlblech-Lenkrolle, mittelschwere Ausführung, mit Anschraubplatte und Feststeller "stop-fix". Rad mit Zweikomponenten-Vollgummireifen, “Blickle Comfort”, mit Stahlblech-Felge.
JW Winco
3.0 Machine parts
3.10 Rolling, transporting with casters and wheels
Casters and wheels
L-RD
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_10/casters_and_wheels/l_rd/l-rd.prj},{NB=Medium Duty Black Rubber Wheel Caster L-RD-125-P1-R-FI},{PARTNUMBER=L-RD-125-P1-R-FI},{ITEMID=125RBE1/FI},{HIDDEN=GANTER},{NAME=125R-FI_009589},{INAME=125R2dFI_009589},{NBCUSTOM=L-RD - L-RD 125R-FI},{LINACUSTOM=Blickle - L-RD - L-RD 125R-FI},{MATNR=009589},{ARTNR=L-RD 125R-FI},{RADDRM=125},{RADBR=37,5},{TF1=120},{LART=Rollenlager},{GESHO=150},{PLGR=100 x 85},{SCHENT=80 x 60},{SLDRM=9},{AUSL=40},{REHAERTE=65° Shore A},{TEMPV=-25},{TEMPB=80},{STGEW=1,304},{WEIGHT=MIN},{CTN=},{ROHS=},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
RADDRM
wheel Ø
[mm]
RADBR
tread width
[mm]
TF1
load capacity
[kg]
LART
bearing type
ⁿ/ₐ
GESHO
overall height
[mm]
PLGR
plate size
[mm]
SCHENT
bolt hole spacing
[mm]
SLDRM
bolt hole Ø
[mm]
AUSL
swivel lead
[mm]
REHAERTE
tread & tire hardness
[°Shore A]
TEMPV
temperature range from
[°C]
TEMPB
temperature range to
[°C]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Medium Duty Black Rubber ...
L-RD-100-P1-R-FI
100
100
Rollenlager
125
100 x 85
80 x 60
9
36
65° Shore A
-25
80
Medium Duty Black Rubber ...
L-RD-100-P1-R
100
100
Rollenlager
125
100 x 85
80 x 60
9
36
65° Shore A
-25
80
Medium Duty Black Rubber ...
L-RD-125-P1-R-FI
125
37,5
120
Rollenlager
150
100 x 85
80 x 60
9
40
65° Shore A
-25
80
Medium Duty Black Rubber ...
L-RD-125-P1-R
125
37,5
120
Rollenlager
150
100 x 85
80 x 60
9
40
65° Shore A
-25
80
Medium Duty Black Rubber ...
L-RD-160-P3-R-FI
160
40
225
Rollenlager
195
140 x 110
105 x 75-80
11
60
65° Shore A
-25
80
Medium Duty Black Rubber ...
L-RD-160-P3-R
160
40
225
Rollenlager
195
140 x 110
105 x 75-80
11
60
65° Shore A
-25
80
Medium Duty Black Rubber ...
L-RD-200-P3-R
200
50
350
Rollenlager
235
140 x 110
105 x 75-80
11
65
65° Shore A
-25
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B-RD - Stahlblech-Bockrolle, mittelschwere Ausführung, mit Anschraubplatte....
JW Winco
02.04.2024
LE-PATH - Pressed steel swivel castor with top plate fitting, wheel with th...
JW Winco
02.04.2024
LPA-VPA - Light duty swivel castor with top plate fitting, wheel with solid...
JW Winco
02.04.2024
CH_M (Assembly) - Round Type Low Pressure Hydraulic Cylinder
SMC
28.09.2023
L-PATH - Pressed steel swivel castor, medium heavy duty brackets, with top ...
JW Winco
02.04.2024
LKDG-PUA - Kunststoff-Doppel-Lenkrolle. Rad mit thermoplastischem Polyureth...
JW Winco
02.04.2024
LKPA-VPA - Light duty swivel castor with top plate fitting, wheel with soli...
JW Winco
02.04.2024
9076 - L-RD 125R-FI-FA
Blickle
10.10.2023
C-CTCS - Casters - Medium Load, Wheel Material: Synthetic Rubber
Misumi
04.06.2021
QX-PEK - Swivel castor
Rollenbau
27.09.2017
WC-355 - Rigid Plate Casters
Essentra Components
06.08.2014
CHAMJ-E, CHAMK-E, CHAMS-E - Caster
Misumi
16.05.2024
95026 - Swivel and fixed castors steel plate, with soft rubber tyres
norelem
30.05.2024
C-CTCK - Casters - Medium Load, Wheel Material: Synthetic Rubber
Misumi
04.06.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表