您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
L shaft
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor for Japan (IE3)
Standard gearmotor NEW
Concentric hollow shaft / Concentric solid shaft (F3 series)
Concentric solid shaft (F3F type)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/standard_gearmotor_new/f3_series_new/f3f_new/f3f_ie3_l_new_asmtab.prj},{NB=F3F32L10-MD15TWNTB4},{OS=32},{KEY=40},{KEY1=0},{GHL=222.5},{MFC=297.5},{TL=520.0},{VT=380/400/400/440 50/50/60/60(V/Hz)},{INFO=Infotext},{MCT=1.5kW},{B=400V with Brake},{TBT=With terminal box},{INFO1=Infotext},{CNSORDERNO=F3F32L10-MD15TWNTB4},{MS=IE3},{MT=Standard gearmotor NEW},{TYPE=L type (Solid shaft)},{GH=F3F32L-2-150-2},{SPC=-},{M=MD-PE150},{FC=MD-PE150B},{TI=MD_T-BOX},{PPATH=../../../../../../../new_assemblys/new_f3f/f3f_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=CONCENTRIC SOLID SHAFT TYPE},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED FAN COOLED},{RA=S1 CONT.},{TC=F},{IPR=IP44},{CUR=3.3/3.2/3.0/2.9 A},{RS=1440/1450/1740/1750 r/min},{CS=UL/CE},{PTB=},{SPSF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3F28L5-MD08TNNTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/5
28
T-BOX
F3F28L5-MD08TNNTN
F3F28L5-MD08TNNTB2
200/200/220 50/60/60(V/H...
0.75kW
200V with Brake
1/5
28
T-BOX
F3F28L5-MD08TNNTB2
F3F28L5-MD08TNNTJ2
200/200/220 50/60/60(V/H...
0.75kW
Manual release 200V with ...
1/5
28
T-BOX
F3F28L5-MD08TNNTJ2
F3F28L5-MD08TWNTN
380/400/400/440 50/50/60...
0.75kW
w/o Brake
1/5
28
T-BOX
F3F28L5-MD08TWNTN
F3F28L5-MD08TWNTB4
380/400/400/440 50/50/60...
0.75kW
400V with Brake
1/5
28
T-BOX
F3F28L5-MD08TWNTB4
F3F28L5-MD08TWNTJ4
380/400/400/440 50/50/60...
0.75kW
Manual release 400V with ...
1/5
28
T-BOX
F3F28L5-MD08TWNTJ4
F3F28L5-MD08TKNTN
220/380 60/60(V/Hz)
0.75kW
w/o Brake
1/5
28
T-BOX
F3F28L5-MD08TKNTN
F3F28L5-MD08TKNTB2
220/380 60/60(V/Hz)
0.75kW
200V with Brake
1/5
28
T-BOX
F3F28L5-MD08TKNTB2
F3F28L5-MD08TKNTB4
220/380 60/60(V/Hz)
0.75kW
400V with Brake
1/5
28
T-BOX
F3F28L5-MD08TKNTB4
F3F28L5-MD08TKNTJ2
220/380 60/60(V/Hz)
0.75kW
Manual release 200V with ...
1/5
28
T-BOX
F3F28L5-MD08TKNTJ2
F3F28L5-MD08TKNTJ4
220/380 60/60(V/Hz)
0.75kW
Manual release 400V with ...
1/5
28
T-BOX
F3F28L5-MD08TKNTJ4
F3F28L7-MD08TNNTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/7
28
T-BOX
F3F28L7-MD08TNNTN
F3F28L7-MD08TNNTB2
200/200/220 50/60/60(V/H...
0.75kW
200V with Brake
1/7
28
T-BOX
F3F28L7-MD08TNNTB2
F3F28L7-MD08TNNTJ2
200/200/220 50/60/60(V/H...
0.75kW
Manual release 200V with ...
1/7
28
T-BOX
F3F28L7-MD08TNNTJ2
F3F28L7-MD08TWNTN
380/400/400/440 50/50/60...
0.75kW
w/o Brake
1/7
28
T-BOX
F3F28L7-MD08TWNTN
F3F28L7-MD08TWNTB4
380/400/400/440 50/50/60...
0.75kW
400V with Brake
1/7
28
T-BOX
F3F28L7-MD08TWNTB4
F3F28L7-MD08TWNTJ4
380/400/400/440 50/50/60...
0.75kW
Manual release 400V with ...
1/7
28
T-BOX
F3F28L7-MD08TWNTJ4
F3F28L7-MD08TKNTN
220/380 60/60(V/Hz)
0.75kW
w/o Brake
1/7
28
T-BOX
F3F28L7-MD08TKNTN
F3F28L7-MD08TKNTB2
220/380 60/60(V/Hz)
0.75kW
200V with Brake
1/7
28
T-BOX
F3F28L7-MD08TKNTB2
F3F28L7-MD08TKNTB4
220/380 60/60(V/Hz)
0.75kW
400V with Brake
1/7
28
T-BOX
F3F28L7-MD08TKNTB4
F3F28L7-MD08TKNTJ2
220/380 60/60(V/Hz)
0.75kW
Manual release 200V with ...
1/7
28
T-BOX
F3F28L7-MD08TKNTJ2
F3F28L7-MD08TKNTJ4
220/380 60/60(V/Hz)
0.75kW
Manual release 400V with ...
1/7
28
T-BOX
F3F28L7-MD08TKNTJ4
F3F28L10-MD08TNNTN
200/200/220 50/60/60(V/H...
0.75kW
w/o Brake
1/10
28
T-BOX
F3F28L10-MD08TNNTN
F3F28L10-MD08TNNTB2
200/200/220 50/60/60(V/H...
0.75kW
200V with Brake
1/10
28
T-BOX
F3F28L10-MD08TNNTB2
F3F28L10-MD08TNNTJ2
200/200/220 50/60/60(V/H...
0.75kW
Manual release 200V with ...
1/10
28
T-BOX
F3F28L10-MD08TNNTJ2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表