您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Leaf chains heavy duty design U - Leaf chains heavy duty design U according to works-standard
Wippermann
Leaf chains
Leaf chains heavy duty design U according to works-standard
Chains
Powered by
CAD模型選擇
{wippermann/flyerketten/flyerketten_schwere_reihe_u_nach_werksnorm/ketten/fk_schwere_reihe_u_nach_werksnorm_asmtab.prj},{NB=2681 506U 0000},{CNSORDERNO=2681 506U 0000},{INFO=PDF Katalog},{AUS=Standard},{WIP=F 506 U},{P=50.80},{D2=17.81},{G=43.0},{L1=87.2},{B=74.0},{S=6.0},{LK=6 x 6},{EL=5073},{F=6.412},{FBWIPP=800.0},{CNSMASSEXACT=20.00},{SA=6.000},{SI=6.000},{X=0.330},{T=3},{ECLASS=23-17-04-01},{ZTNR=73151200},{IL=6},{AL=6},{D=33},{PPATH=assemblies/fk_schwere_reihe_u_nach_werksnorm_asmtpl.prj},{AUSVIS=Standardkette}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
P
Pitch
[mm]
D2
Pin Ø max.
[mm]
G
Plate height
[mm]
L1
Width over pins max.
[mm]
B
Width over plates max.
[mm]
S
Plate thickness
[mm]
LK
Lacing
ⁿ/ₐ
EL
Effective length over 100 x pitch
ⁿ/ₐ
F
Bearing area
[cm2]
FBWIPP
Breaking load Wip. min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
2681 384U 0000
2681 384U 0000
Standard chain
F 384 U
38.10
14.63
33.4
53.2
42.0
5.0
4 x 4
3802
2.926
354.0
9.10
23-17-04-01
73151200
2681 386U 0000
2681 386U 0000
Standard chain
F 386 U
38.10
14.63
33.4
75.2
62.0
5.0
6 x 6
3802
4.389
540.0
12.50
23-17-04-01
73151200
2681 388U 0000
2681 388U 0000
Standard chain
F 388 U
38.10
14.63
33.4
94.2
83.0
5.0
8 x 8
3802
5.852
700.0
16.50
23-17-04-01
73151200
2681 504U 0000
2681 504U 0000
Standard chain
F 504 U
50.80
17.81
43.0
60.2
50.0
6.0
4 x 4
5073
4.274
530.0
13.50
23-17-04-01
73151200
2681 506U 0000
2681 506U 0000
Standard chain
F 506 U
50.80
17.81
43.0
87.2
74.0
6.0
6 x 6
5073
6.412
800.0
20.00
23-17-04-01
73151200
2681 508U 0000
2681 508U 0000
Standard chain
F 508 U
50.80
17.81
43.0
111.2
99.0
6.0
8 x 8
5073
8.549
1050.0
26.50
23-17-04-01
73151200
2681 501U 0000
2681 501U 0000
Standard chain
F 501 U
50.80
17.81
43.0
135.0
123.0
6.0
10 x 10
5073
10.686
1330.0
33.10
23-17-04-01
73151200
2681 634U 0000
2681 634U 0000
Standard chain
F 634 U
63.50
22.89
52.0
81.2
70.0
8.0
4 x 4
6340
5.494
845.0
19.40
23-17-04-01
73151200
2681 636U 0000
2681 636U 0000
Standard chain
F 636 U
63.50
22.89
52.0
112.2
101.0
8.0
6 x 6
6340
10.990
1270.0
29.10
23-17-04-01
73151200
2681 638U 0000
2681 638U 0000
Standard chain
F 638 U
63.50
22.89
52.0
146.0
135.0
8.0
8 x 8
6340
14.650
1690.0
38.80
23-17-04-01
73151200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表