您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LOE - 油雾器
Festo
产品 (A - Z)
L
LOE
Powered by
CAD模型選擇
{festo/parts/l/loe/loe_asmtab.prj},{NB=162681 LOE-3/4-D-MIDI},{TNR=162681},{TYP=LOE-3/4-D-MIDI},{INFO=},{B1=85.000},{B2=70.000},{B3=55.000},{B4=43.000},{B5=0.000},{D1=G3/4},{D2=0.000},{D3=M5},{D6=52.000},{H1=32.000},{H2=22.000},{L1=204.000},{L2=151.000},{L3=120.000},{T1=8.000},{T2=0.000},{SW2=24.000},{CNSMASSEXACT=0.630},{V=1.000},{PPATH=assemblies/loe_asmtpl.prj},{EOLDATE=},{GTIN=4052568072421}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T1
[mm]
T2
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
192575 LOE-D-MINI
192575
LOE-D-MINI
0.000
0.000
40.000
30.000
5.800
0
11.000
M4
38.000
0.000
0.000
169.000
124.000
100.000
0.000
10.000
22.000
0.270
4052568014995
192576 LOE-D-MIDI
192576
LOE-D-MIDI
0.000
0.000
55.000
43.000
6.800
0
24.000
M5
52.000
0.000
0.000
204.000
151.000
120.000
0.000
11.000
24.000
0.630
4052568079543
192577 LOE-D-MAXI
192577
LOE-D-MAXI
0.000
0.000
66.000
46.000
6.800
0
30.000
M5
65.000
0.000
0.000
228.000
170.000
150.000
0.000
11.000
24.000
1.100
4052568152406
159620 LOE-1/8-D-MINI
159620
LOE-1/8-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/8
0.000
M4
38.000
20.000
11.000
169.000
124.000
100.000
7.000
0.000
22.000
0.270
4052568071738
159621 LOE-1/4-D-MINI
159621
LOE-1/4-D-MINI
64.000
52.000
40.000
30.000
0.000
G1/4
0.000
M4
38.000
20.000
11.000
169.000
124.000
100.000
7.000
0.000
22.000
0.270
4052568011857
162680 LOE-3/8-D-MINI
162680
LOE-3/8-D-MINI
70.000
52.000
40.000
30.000
0.000
G3/8
0.000
M4
38.000
20.000
11.000
169.000
124.000
100.000
7.000
0.000
22.000
0.270
4052568072414
186479 LOE-1/4-D-MIDI
186479
LOE-1/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/4
0.000
M5
52.000
32.000
22.000
204.000
151.000
120.000
8.000
0.000
24.000
0.630
4052568005023
159586 LOE-3/8-D-MIDI
159586
LOE-3/8-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/8
0.000
M5
52.000
32.000
22.000
204.000
151.000
120.000
8.000
0.000
24.000
0.630
4052568007928
159587 LOE-1/2-D-MIDI
159587
LOE-1/2-D-MIDI
85.000
70.000
55.000
43.000
0.000
G1/2
0.000
M5
52.000
32.000
22.000
204.000
151.000
120.000
8.000
0.000
24.000
0.630
4052568011819
162681 LOE-3/4-D-MIDI
162681
LOE-3/4-D-MIDI
85.000
70.000
55.000
43.000
0.000
G3/4
0.000
M5
52.000
32.000
22.000
204.000
151.000
120.000
8.000
0.000
24.000
0.630
4052568072421
186480 LOE-1/2-D-MAXI
186480
LOE-1/2-D-MAXI
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
65.000
32.000
22.000
228.000
170.000
150.000
8.000
0.000
24.000
1.100
4052568146825
159622 LOE-3/4-D-MAXI
159622
LOE-3/4-D-MAXI
96.000
80.000
66.000
46.000
0.000
G3/4
0.000
M5
65.000
32.000
22.000
228.000
170.000
150.000
8.000
0.000
24.000
1.100
4052568126766
159623 LOE-1-D-MAXI
159623
LOE-1-D-MAXI
116.000
91.000
66.000
46.000
0.000
G1
0.000
M5
65.000
40.000
22.000
228.000
170.000
150.000
8.000
0.000
24.000
1.200
4052568126773
526309 LOE-M5-D-MICRO
526309
LOE-M5-D-MICRO
25.000
0.000
0.000
0.000
0.000
M5
0.000
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.039
4052568084080
534188 LOE-M7-D-MICRO-B
534188
LOE-M7-D-MICRO-B
25.000
0.000
0.000
0.000
0.000
M7
0.000
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.039
4052568086718
526310 LOE-1/8-D-MICRO
526310
LOE-1/8-D-MICRO
45.000
2.500
0.000
0.000
0.000
G1/8
0.000
0
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.059
4052568084097
526313 LOE-QS4-D-MICRO
526313
LOE-QS4-D-MICRO
45.000
2.500
0.000
0.000
0.000
QS4
0.000
0
0.000
8.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.059
4052568084103
526314 LOE-QS6-D-MICRO
526314
LOE-QS6-D-MICRO
45.000
2.500
0.000
0.000
0.000
QS6
0.000
0
0.000
10.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.059
4052568084110
546431 LOE-D-MINI-U
546431
LOE-D-MINI-U
0.000
0.000
40.000
30.000
5.800
0
11.000
M4
38.000
0.000
0.000
169.000
124.000
100.000
0.000
10.000
22.000
0.270
4052568352967
546427 LOE-D-MIDI-U
546427
LOE-D-MIDI-U
0.000
0.000
55.000
43.000
6.800
0
24.000
M5
52.000
0.000
0.000
204.000
151.000
120.000
0.000
11.000
24.000
0.630
4052568352929
546517 LOE-D-MAXI-U
546517
LOE-D-MAXI-U
0.000
0.000
66.000
46.000
6.800
0
30.000
M5
65.000
0.000
0.000
228.000
170.000
150.000
0.000
11.000
24.000
1.100
4052568353766
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表