您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LV.F+SJF - Adjustable feet for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LV.F+SJF_COMBI
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lv_f_sjf_combi/lv_f_sjf_asmtab.prj},{NB=Adjustable feet for ground mounting LV.F-100-14+SJF-M6(0)},{CODE=300151},{DESCRIPTION=LV.F-100-14+SJF-M6},{ROT=0},{DIM01=100},{DIM02=M6},{DIM03=36},{DIM04=12.5},{DIM05=70},{DIM06=24},{DIM07=10},{DIM08=16},{DIM09=14},{DIM10=4},{DIM11=7500},{WEIGHT=91},{NDM=6.000},{KDM=6.466},{D2=14.000},{L=43.000},{L2=20.000},{S=14.000},{L1=0.000},{D1=12.500},{F=70.000},{H1=23.000},{VER=2},{PPATH=lv_f_sjf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d1
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
d3
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
s
[mm]
DIM09
Articulation Ø
[mm]
DIM10
Maximum tightening torque for the screw
[Nm]
DIM11
Max limit static load
[N]
WEIGHT
Weight
[g]
Adjustable feet for groun...
300141
LV.F-80-14+SJF-M6
80
M6
35
8.5
54
24
10
16
14
4
6900
61
Adjustable feet for groun...
300142
LV.F-80-14+SJF-M8
80
M8
35
8.5
54
24
10
16
14
6
8200
60
Adjustable feet for groun...
300146
LV.F-80-24+SJF-M10
80
M10
44
8.5
54
24
16
24
24
10
9700
98
Adjustable feet for groun...
300147
LV.F-80-24+SJF-M12
80
M12
44
8.5
54
24
16
24
24
12
9700
97
Adjustable feet for groun...
300151
LV.F-100-14+SJF-M6
100
M6
36
12.5
70
24
10
16
14
4
7500
91
Adjustable feet for groun...
300152
LV.F-100-14+SJF-M8
100
M8
36
12.5
70
24
10
16
14
6
9000
90
Adjustable feet for groun...
300156
LV.F-100-24+SJF-M10
100
M10
44
12.5
70
24
16
24
24
10
14000
104
Adjustable feet for groun...
300157
LV.F-100-24+SJF-M12
100
M12
44
12.5
70
24
16
24
24
12
14000
103
Adjustable feet for groun...
300161
LV.F-125-24+SJF-M10
125
M10
65
12.5
95
46
16
24
24
10
16800
219
Adjustable feet for groun...
300162
LV.F-125-24+SJF-M12
125
M12
65
12.5
95
46
16
24
24
12
16800
218
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表