您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LV.F-SST - Levelling elements for ground mounting
Elesa+Ganter
水平调整件
LV.F-SST
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/lv_f_sst/lv_f_sst_asmtab.prj},{NB=Levelling elements for ground mounting LV.F-100-14-SST-M14X148(0)},{PARTNUMBER=332480},{DESCRIPTION=LV.F-100-14-SST-M14X148},{ROT=0},{DIM01=100},{DIM02=181},{DIM03=-},{DIM04=33},{DIM05=M14},{DIM06=148},{DIM07=14},{DIM08=14},{DIM09=18000},{WEIGHT=255},{NDM=14.000},{KDM=11.546},{D2=14.000},{H=24.000},{L=148.000},{L2=20.000},{S=14.000},{L1=0.000},{D1=12.500},{F=70.000},{H1=23.000},{PPATH=assemblies/lv_f_sst_asmtpl.prj},{VER=2},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
L1
[mm]
DIM04
l1
[mm]
DIM05
d
ⁿ/ₐ
DIM06
l
[mm]
DIM07
Ø
[mm]
DIM08
s
[mm]
DIM09
Max limit static load
[N]
WEIGHT
重量
[g]
Levelling element for gro...
331121
LV.F-80-14-SST-M8x43
80
76
-
33
M8
43
14
14
16000
86
Levelling element for gro...
331125
LV.F-80-14-SST-M8x68
80
101
-
33
M8
68
14
14
16000
98
Levelling element for gro...
331221
LV.F-80-14-SST-M10x43
80
76
-
33
M10
43
14
14
16000
95
Levelling element for gro...
331225
LV.F-80-14-SST-M10x68
80
101
-
33
M10
68
14
14
16000
108
Levelling element for gro...
331231
LV.F-80-14-SST-M10x98
80
131
-
33
M10
98
14
14
16000
122
Levelling element for gro...
331321
LV.F-80-14-SST-M12x43
80
76
-
33
M12
43
14
14
16000
105
Levelling element for gro...
331325
LV.F-80-14-SST-M12x68
80
101
-
33
M12
68
14
14
16000
123
Levelling element for gro...
331331
LV.F-80-14-SST-M12x98
80
131
-
33
M12
98
14
14
16000
145
Levelling element for gro...
331421
LV.F-80-14-SST-M14X68
80
101
-
33
M14
68
14
14
16000
146
Levelling element for gro...
331431
LV.F-80-14-SST-M14X98
80
131
-
33
M14
98
14
14
16000
167
Levelling element for gro...
331441
LV.F-80-14-SST-M14X148
80
181
-
33
M14
148
14
14
16000
250
Levelling element for gro...
331521
LV.F-80-14-SST-M16x68
80
101
-
33
M16
68
14
14
16000
168
Levelling element for gro...
331525
LV.F-80-14-SST-M16x108
80
141
-
33
M16
108
14
16
16000
222
Levelling element for gro...
331541
LV.F-80-14-SST-M16x148
80
181
-
33
M16
148
14
16
16000
275
Levelling element for gro...
331561
LV.F-80-14-SST-M16x168
80
201
-
33
M16
168
14
16
16000
302
Levelling element for gro...
331621
LV.F-80-24-SST-M16x58
80
101
-
43
M16
58
24
24
18000
230
Levelling element for gro...
331625
LV.F-80-24-SST-M16x98
80
141
-
43
M16
98
24
24
18000
282
Levelling element for gro...
331641
LV.F-80-24-SST-M16x138
80
181
-
43
M16
138
24
24
18000
333
Levelling element for gro...
331661
LV.F-80-24-SST-M16x158
80
201
-
43
M16
158
24
24
18000
361
Levelling element for gro...
331725
LV.F-80-24-SST-M20x98
80
141
-
43
M20
98
24
24
18000
354
Levelling element for gro...
331741
LV.F-80-24-SST-M20x138
80
181
-
43
M20
138
24
24
18000
434
Levelling element for gro...
331761
LV.F-80-24-SST-M20x158
80
201
-
43
M20
158
24
24
18000
474
Levelling element for gro...
331781
LV.F-80-24-SST-M20x198
80
241
-
43
M20
198
24
24
18000
559
Levelling element for gro...
331825
LV.F-80-24-SST-M24x98
80
141
-
43
M24
98
24
24
18000
454
Levelling element for gro...
331861
LV.F-80-24-SST-M24x158
80
201
-
43
M24
158
24
24
18000
629
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表