您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M12, series 715, Automation Technology - Data Transmission - female cable connector
binder
Automation Technology - Data Transmission
M12-B
Female cable connector, screw clamp termination, plastic locking system, unshielded, UL
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-b/female20cable20connector2c20screw20clamp20termination2c20plastic20locking20system2c20unshielded2c20ul/m122c20series207152c20automation20technology20-20data20transmission.prj},{NB=99 0430 110 04},{ARTNR=99 0430 110 04},{PREVIEW=../../../_pool_/18/c5/715_2_kk.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 715, Automation Technology - Data Transmission},{BEZ=M12-B female cable connector, Contacts: 4, 6.0 - 8.0 mm, unshielded, screw clamp, IP67, UL},{BER=---Automation Technology - Data Transmission},{STBAUF=female cable connector},{POLZ=4},{PRGRKU=M12-B},{SER=series 715},{STVER=screw},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 50 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=2500 V},{BEMSTR=4 A},{DGWST=≤ 8 mΩ},{GEW=13.44}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 0430 15 04
99 0430 15 04
IP67
UL
M12, series 715, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
4
M12-B
series 715
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
250 V
2500 V
3
II
III
2500 V
4 A
≤ 8 mΩ
12.80
85 °C
-40 °C
4.0 - 6.0 mm
PA
PA
CuZn (brass)
99 0430 110 04
99 0430 110 04
IP67
UL
M12, series 715, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
4
M12-B
series 715
screw
max. 0.75 mm²
max. AWG 18
> 50 Mating cycles
unshielded
250 V
2500 V
3
II
III
2500 V
4 A
≤ 8 mΩ
13.44
85 °C
-40 °C
6.0 - 8.0 mm
PA
PA
CuZn (brass)
99 0436 15 05
99 0436 15 05
IP67
UL
M12, series 715, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
5
M12-B
series 715
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
unshielded
60 V
1500 V
3
II
III
1500 V
4 A
≤ 8 mΩ
13.79
85 °C
-40 °C
4.0 - 6.0 mm
PA
PA
CuZn (brass)
99 0436 110 05
99 0436 110 05
IP67
UL
M12, series 715, Automati...
M12-B female cable connec...
---Automation Technology ...
female cable connector
5
M12-B
series 715
screw
max. 0.75 mm²
max. AWG 18
> 50 Mating cycles
unshielded
60 V
1500 V
3
II
III
1500 V
4 A
≤ 8 mΩ
14.53
85 °C
-40 °C
6.0 - 8.0 mm
PA
PA
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表