您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M12, series 715, Automation Technology - Data Transmission - male cable connector
binder
Automation Technology - Data Transmission
M12-B
Male cable connector, wire clamp connection, iris type spring, with die-cast threaded ring, shieldable
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-b/male20cable20connector2c20wire20clamp20connection2c20iris20type20spring2c20with20die-cast20threaded20ring2c20shieldable/m122c20series207152c20automation20technology20-20data20transmission.prj},{NB=99 1533 910 05},{ARTNR=99 1533 910 05},{PREVIEW=../../../_pool_/28/2b/713_1_iris_sk.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M12, series 715, Automation Technology - Data Transmission},{BEZ=M12-B male cable connector, Contacts: 5, 5.0 - 8.0 mm, shieldable, wire clamp, IP67},{BER=---Automation Technology - Data Transmission},{STBAUF=male cable connector},{POLZ=5},{PRGRKU=M12-B},{SER=series 715},{STVER=screw},{ANSQM=max. 0.50 mm²},{ANSQA=max. AWG 20},{MECHLD=> 100 Mating cycles},{EMVTL=shieldable},{SPNG=60 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=4 A},{DGWST=≤ 3 mΩ},{GEW=47.47},{OBGTC=85 °C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 1533 910 05
99 1533 910 05
IP67
M12, series 715, Automati...
M12-B male cable connecto...
---Automation Technology ...
male cable connector
5
M12-B
series 715
screw
max. 0.50 mm²
max. AWG 20
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
III
1500 V
4 A
≤ 3 mΩ
47.47
85 °C
-40 °C
5.0 - 8.0 mm
PA
Zinc die-cast nickel-plat...
CuSn (bronze)
99 1533 810 05
99 1533 810 05
IP67
M12, series 715, Automati...
M12-B male cable connecto...
---Automation Technology ...
male cable connector
5
M12-B
series 715
screw
max. 0.50 mm²
max. AWG 20
> 100 Mating cycles
shieldable
60 V
1500 V
3
II
III
1500 V
4 A
≤ 3 mΩ
42.74
85 °C
-40 °C
5.0 - 8.0 mm
PA
Zinc die-cast nickel-plat...
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表