您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M12, series 763, Automation Technology - Sensors and Actuators - connection cable male cable connector - female angled connector
binder
Automation Technology - Sensors and Actuators
M12-A
male cable connector M12x1 - female angled connector M12x1, TPE
Powered by
CAD模型選擇
{binder/automation20technology20-20sensors20and20actuators/m12-a/male20cable20connector20m12x120-20female20angled20connector20m12x12c20tpe/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3434 3429 30004-1000},{ARTNR=77 3434 3429 30004-1000},{PREVIEW=../../../_pool_/1c/46/77-3434-3429-30004-1000_product-illustration.png},{PUBLIKATIONSKANAL=binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68/IP69K},{ZUL1=UL listed},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A connection cable male cable connector - female angled connector, Contacts: 4, unshielded, moulded cable, IP68/IP69K, UL listed, TPE black, 4 x AWG22, 10 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=connection cable male cable connector - female angled connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 3434 3429 30004-0030
77 3434 3429 30004-0030
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
110.0
90 °C
-25 °C
5.6
0,3 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
black
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30004-0060
77 3434 3429 30004-0060
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
130.0
90 °C
-25 °C
5.6
0,6 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
black
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30004-0100
77 3434 3429 30004-0100
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
100.0
90 °C
-25 °C
5.6
1 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
black
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30004-0200
77 3434 3429 30004-0200
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
100.0
90 °C
-25 °C
5.6
2 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
black
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30004-0300
77 3434 3429 30004-0300
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
130.0
90 °C
-25 °C
5.6
3 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
black
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30004-0500
77 3434 3429 30004-0500
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
200.0
90 °C
-25 °C
5.6
5 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
black
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30004-1000
77 3434 3429 30004-1000
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
4
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
600.0
90 °C
-25 °C
5.6
10 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
black
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30003-0030
77 3434 3429 30003-0030
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
110.0
90 °C
-25 °C
5.3
0,3 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
grey
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30003-0060
77 3434 3429 30003-0060
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
130.0
90 °C
-25 °C
5.3
0,6 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
grey
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30003-0100
77 3434 3429 30003-0100
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
100.0
90 °C
-25 °C
5.3
1 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
grey
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30003-0200
77 3434 3429 30003-0200
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
100.0
90 °C
-25 °C
5.3
2 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
grey
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30003-0300
77 3434 3429 30003-0300
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
130.0
90 °C
-25 °C
5.3
3 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
black
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30003-0500
77 3434 3429 30003-0500
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
200.0
90 °C
-25 °C
5.3
5 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
black
Pin: CuZn (brass) / Socke...
PVC
77 3434 3429 30003-1000
77 3434 3429 30003-1000
IP68/IP69K
UL listed
M12, series 763, Automati...
M12-A connection cable ma...
Automation Technology - S...
connection cable male cab...
3
M12-A
series 763
screw
0.34 mm²
AWG 22
> 100 Mating cycles
unshielded
250 V
2500 V
3
II
II
2500 V
4 A
≤ 3 mΩ
600.0
90 °C
-25 °C
5.3
10 m
≥ 5 x Ø
≥ 10 x Ø
> 10 million
19 x 0.34 mm
-25 °C
-50 °C
105 °C
PUR
TPE
black
Pin: CuZn (brass) / Socke...
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表