您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M12, series 813, Automation Technology - Voltage and Power Supply - male angled connector
binder
Automation Technology - Voltage and Power Supply
M12-T
Male angled connector for the power supply, T-coding, overmolded, PUR
Powered by
CAD模型選擇
{binder/automation20technology20-20voltage20and20power20supply/m12-t/male20angled20connector20for20the20power20supply2c20t-coding2c20overmolded2c20pur/m122c20series208132c20automation20technology20-20voltage20and20power20supply.prj},{NB=77 0627 0000 50704-0200},{ARTNR=77 0627 0000 50704-0200},{PREVIEW=../../../_pool_/54/a0/813_1_ws_power_u.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP68},{BEZKUZ=M12, series 813, Automation Technology - Voltage and Power Supply},{BEZ=M12-T male angled connector, Contacts: 4, unshielded, moulded cable, IP68, PUR, flame retardant black, 4 x 1.50 mm², 2 m},{BER=---Automation Technology - Voltage and Power Supply},{STBAUF=male angled connector},{POLZ=4},{PRGRKU=M12-T},{SER=series 813},{STVER=screw},{ANSQM=1.50 mm²},{ANSQA=AWG 16},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=63 V},{BESSP=1500 V},{VERSMG=3},{UEBRSK=III},{ISLTFG=II}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEHO
Travel distance, horizontal
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
77 0627 0000 50704-0200
77 0627 0000 50704-0200
IP68
M12, series 813, Automati...
M12-T male angled connect...
---Automation Technology ...
male angled connector
4
M12-T
series 813
screw
1.50 mm²
AWG 16
> 100 Mating cycles
unshielded
63 V
1500 V
3
III
II
1500 V
12 A
≤ 5 mΩ
200.0
85 °C
-40 °C
8.0
2 m
≥ 7.5 x Ø
≥ 10 x Ø
5 million
5 m/s²
20 m
≤ 300 m/min
84 x 0.15 mm
-30 °C
-50 °C
80 °C
PUR
PUR, flame retardant
black
CuZn (brass) / CuSn (bron...
PP
77 0627 0000 50704-0500
77 0627 0000 50704-0500
IP68
M12, series 813, Automati...
M12-T male angled connect...
---Automation Technology ...
male angled connector
4
M12-T
series 813
screw
1.50 mm²
AWG 16
> 100 Mating cycles
unshielded
63 V
1500 V
3
III
II
1500 V
12 A
≤ 5 mΩ
300.0
85 °C
-40 °C
8.0
5 m
≥ 7.5 x Ø
≥ 10 x Ø
5 million
5 m/s²
20 m
≤ 300 m/min
84 x 0.15 mm
-30 °C
-50 °C
80 °C
PUR
PUR, flame retardant
black
CuZn (brass) / CuSn (bron...
PP
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cable with straight female connector M12 8 poles
Camozzi
11.06.2024
Data transfer
Ipf Electronic
09.01.2024
M12, series 763, Automation Technology - Sensors and Actuators - connection...
binder
13.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表