您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M12, series 876, Automation Technology - Data Transmission - ---connection cable male cable connector - RJ45 connector
binder
Automation Technology - Data Transmission
M12-X
Connecting cable, male cable connector M12x1 – RJ45 connector, PUR green, shielded, UL
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-x/connecting20cable2c20male20cable20connector20m12x120201320rj4520connector2c20pur20green2c20shielded2c20ul/m122c20series208762c20automation20technology20-20data20transmission.prj},{NB=79 9723 020 08},{ARTNR=79 9723 020 08},{PREVIEW=../../../_pool_/f7/14/825-x_vl_ks_rj.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{SHZART2=RJ45: IP20},{ZUL1=UL listed},{BEZKUZ=M12, series 876, Automation Technology - Data Transmission},{BEZ=M12-X connection cable male cable connector - RJ45 connector, Contacts: 8, shielded, moulded cable, IP67, UL listed, PUR green, AWG 26/7, 2 m},{BER=Automation Technology - Data Transmission},{STBAUF=---connection cable male cable connector - RJ45 connector},{POLZ=8},{PRGRKU=M12-X},{SER=series 876},{STVER=screw},{ANSQA=AWG 26/7},{MECHLD=> 100 Mating cycles},{EMVTL=shielded},{SPNG=50 V (AC) / 60 V (DC)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
SHZART2
Degree of Protection 2
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
79 9723 020 08
79 9723 020 08
IP67
RJ45: IP20
UL listed
M12, series 876, Automati...
M12-X connection cable ma...
Automation Technology - D...
---connection cable male ...
8
M12-X
series 876
screw
AWG 26/7
> 100 Mating cycles
shielded
50 V (AC) / 60 V (DC)
3
II
II
0.5 A
≤ 15 mΩ
110.00
85 °C
-40 °C
6.2
2 m
≥ 50 mm
8 x 0.14 mm
-10 °C
-40 °C
85 °C
PA
Zinc die-cast nickel-plat...
PUR
green
CuZn (brass)
PE
79 9723 050 08
79 9723 050 08
IP67
RJ45: IP20
UL listed
M12, series 876, Automati...
M12-X connection cable ma...
Automation Technology - D...
---connection cable male ...
8
M12-X
series 876
screw
AWG 26/7
> 100 Mating cycles
shielded
50 V (AC) / 60 V (DC)
3
II
II
0.5 A
≤ 15 mΩ
230.00
85 °C
-40 °C
6.2
5 m
≥ 50 mm
8 x 0.14 mm
-10 °C
-40 °C
85 °C
PA
Zinc die-cast nickel-plat...
PUR
green
CuZn (brass)
PE
79 9723 100 08
79 9723 100 08
IP67
RJ45: IP20
UL listed
M12, series 876, Automati...
M12-X connection cable ma...
Automation Technology - D...
---connection cable male ...
8
M12-X
series 876
screw
AWG 26/7
> 100 Mating cycles
shielded
50 V (AC) / 60 V (DC)
3
II
II
0.5 A
≤ 15 mΩ
431.14
85 °C
-40 °C
6.2
10 m
≥ 50 mm
8 x 0.14 mm
-10 °C
-40 °C
85 °C
PA
Zinc die-cast nickel-plat...
PUR
green
CuZn (brass)
PE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表