您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M12, series 876, Automation Technology - Data Transmission - female panel mount connector
binder
Automation Technology - Data Transmission
M12-X
Female panel mount connector, angled, dip-solder, X-coding, housing contact fixed/ via spring
Powered by
CAD模型選擇
{binder/automation20technology20-20data20transmission/m12-x/female20panel20mount20connector2c20angled2c20dip-solder2c20x-coding2c20housing20contact20fixed2f20via20spring/m122c20series208762c20automation20technology20-20data20transmission.prj},{NB=99 3782 213 08},{ARTNR=99 3782 213 08},{PREVIEW=../../../_pool_/ee/0d/825-x_3_ebd.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 876, Automation Technology - Data Transmission},{BEZ=M12-X female panel mount connector, Contacts: 8, shieldable, dip-solder, IP67, UL, M12x1.0},{BER=Automation Technology - Data Transmission},{STBAUF=female panel mount connector},{POLZ=8},{PRGRKU=M12-X},{SER=series 876},{STVER=screw},{MECHLD=> 100 Mating cycles},{EMVTL=shieldable},{SPNG=50 V (AC) / 60 V (DC)},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{BEMSTR=0.5 A},{DGWST=≤ 15 mΩ},{GEW=14.21},{OBGTC=85 °C},{UNGTC=-40 °C},{MAGK=PA}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 3782 213 08
99 3782 213 08
IP67
UL
M12, series 876, Automati...
M12-X female panel mount ...
Automation Technology - D...
female panel mount connec...
8
M12-X
series 876
screw
> 100 Mating cycles
shieldable
50 V (AC) / 60 V (DC)
3
II
III
0.5 A
≤ 15 mΩ
14.21
85 °C
-40 °C
PA
CuZn (Brass nickel plated...
CuSn (bronze)
99 3782 202 08
99 3782 202 08
IP67
UL
M12, series 876, Automati...
M12-X female panel mount ...
Automation Technology - D...
female panel mount connec...
8
M12-X
series 876
screw
> 100 Mating cycles
shieldable
50 V (AC) / 60 V (DC)
3
II
III
0.5 A
≤ 15 mΩ
14.05
85 °C
-40 °C
PA
CuZn (Brass nickel plated...
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表