您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 423, Miniature Connectors - female cable connector
binder
Miniature Connectors
M16 IP67
Female cable connector with cable clamp, screw terminal connection, shieldable, PG 7
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip67/female20cable20connector20with20cable20clamp2c20screw20terminal20connection2c20shieldable2c20pg207/m162c20series204232c20miniature20connectors.prj},{NB=99 5106 210 03},{ARTNR=99 5106 210 03},{PREVIEW=../../../_pool_/d0/a4/423_2_51.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M16, series 423, Miniature Connectors},{BEZ=M16 IP67 female cable connector, Contacts: 3, 4.0 - 6.0 mm, shieldable, screw clamp, IP67, UL},{BER=Miniature Connectors},{STBAUF=female cable connector},{POLZ=3},{PRGRKU=M16 IP67},{SER=series 423},{STVER=screw},{ANSQM=0.25 - 1.5 mm²},{ANSQA=AWG 24 - 16},{MECHLD=> 500 Mating cycles},{EMVTL=shieldable},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=7 A},{DGWST=≤ 5 mΩ},{GEW=52.62},{OBGTC=95 °C},{UNGTC=-30 °C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 5106 210 03
99 5106 210 03
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
3
M16 IP67
series 423
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
52.62
95 °C
-30 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5110 210 04
99 5110 210 04
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
4
M16 IP67
series 423
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
53.26
95 °C
-30 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5114 210 05
99 5114 210 05
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
5
M16 IP67
series 423
screw
0.25 - 1.5 mm²
AWG 24 - 16
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
53.58
95 °C
-30 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表