您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 423, Miniature Connectors - female cable connector
binder
Miniature Connectors
M16 IP67
Female cable connector with shielding ring, shieldable, PG 9
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip67/female20cable20connector20with20shielding20ring2c20shieldable2c20pg209/m162c20series204232c20miniature20connectors.prj},{NB=99 5602 19 02},{ARTNR=99 5602 19 02},{PREVIEW=../../../_pool_/8a/12/423_2_56.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{SHZART2=},{ZUL1=UL},{ZUL2=},{BEZKUZ=M16, series 423, Miniature Connectors},{BEZ=M16 IP67 female cable connector, Contacts: 2, 6.0 - 8.0 mm, shieldable, solder, IP67, UL},{BER=Miniature Connectors},{STBAUF=female cable connector},{POLZ=2},{PRGRKU=M16 IP67},{SER=series 423},{STVER=screw},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 500 Mating cycles},{EMVTL=shieldable},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=7 A},{DGWST=≤ 3 mΩ},{GEW=48.66},{OBGTC=95 °C},{UNGTC=-30 °C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
SHZART2
Degree of Protection 2
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
ZUL2
Permit 2
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 5614 19 05
99 5614 19 05
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
5
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
48.38
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5652 15 14
99 5652 15 14
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
14
M16 IP67
series 423
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
48.68
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5618 15 05
99 5618 15 05
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
5 (stereo)
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
6 A
≤ 5 mΩ
48.68
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5456 15 16
99 5456 15 16
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
16
M16 IP67
series 423
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
48.72
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5618 19 05
99 5618 19 05
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
5 (stereo)
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
6 A
≤ 3 mΩ
48.68
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5662 15 19
99 5662 15 19
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
19
M16 IP67
series 423
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
49.20
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5622 15 06
99 5622 15 06
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
6 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
49.64
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5696 15 24
99 5696 15 24
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
24
M16 IP67
series 423
screw
0.14 mm²
AWG 26
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
1 A
≤ 3 mΩ
49.05
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5602 15 02
99 5602 15 02
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
2
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
48.82
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5622 19 06
99 5622 19 06
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
6 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 3 mΩ
48.91
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5602 19 02
99 5602 19 02
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
2
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
48.66
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5626 15 07
99 5626 15 07
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
7
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
49.81
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5606 15 03
99 5606 15 03
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
3 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
48.51
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5626 19 07
99 5626 19 07
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
7
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
49.72
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5606 19 03
99 5606 19 03
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
3 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
48.78
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5682 15 07
99 5682 15 07
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
7 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
48.83
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5610 15 04
99 5610 15 04
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
4
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
48.79
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5672 15 08
99 5672 15 08
IP68
IP67
UL
AISG compliant
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
8 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
48.53
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5610 19 04
99 5610 19 04
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
4
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
49.29
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5672 19 08
99 5672 19 08
IP68
IP67
UL
AISG compliant
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
8 DIN
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
49.04
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5614 15 05
99 5614 15 05
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
5
M16 IP67
series 423
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
49.36
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
99 5630 15 12
99 5630 15 12
IP67
UL
M16, series 423, Miniatur...
M16 IP67 female cable con...
Miniature Connectors
female cable connector
12
M16 IP67
series 423
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
48.97
95 °C
-30 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表