您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M16, series 682, Miniature Connectors - male angled connector
binder
Miniature Connectors
M16 IP40
Male angled connector, metal version
Powered by
CAD模型選擇
{binder/miniature20connectors/m1620ip40/male20angled20connector2c20metal20version/m162c20series206822c20miniature20connectors.prj},{NB=99 0143 10 06},{ARTNR=99 0143 10 06},{PREVIEW=../../../_pool_/cb/74/682_1_10.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40},{BEZKUZ=M16, series 682, Miniature Connectors},{BEZ=M16 IP40 male angled connector, Contacts: 6 DIN, 4.0 - 6.0 mm, shieldable, solder, IP40},{BER=Miniature Connectors},{STBAUF=male angled connector},{POLZ=6 DIN},{PRGRKU=M16 IP40},{SER=series 682},{STVER=screw},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 1000 Mating cycles},{EMVTL=shieldable},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=5 A},{DGWST=≤ 5 mΩ},{GEW=34.93},{OBGTC=85 °C},{UNGTC=-40 °C},{KBDRL=4.0 - 6.0 mm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 0163 10 19
99 0163 10 19
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
19
M16 IP40
series 682
screw
max. 0.25 mm²
max. AWG 24
> 1000 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
35.47
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0163 12 19
99 0163 12 19
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
19
M16 IP40
series 682
screw
max. 0.25 mm²
max. AWG 24
> 1000 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
32.61
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0135 10 03
99 0135 10 03
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
3 DIN
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
34.03
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0133 12 02
99 0133 12 02
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
2
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
34.39
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0165 12 24
99 0165 12 24
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
24
M16 IP40
series 682
screw
0.14 mm²
AWG 26
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
1 A
≤ 3 mΩ
35.50
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0137 10 04
99 0137 10 04
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
4
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
34.65
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0135 12 03
99 0135 12 03
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
3 DIN
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
33.77
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0139 10 05
99 0139 10 05
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
5
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
34.90
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0137 12 04
99 0137 12 04
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
4
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
34.71
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0141 10 05
99 0141 10 05
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
5 (stereo)
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
6 A
≤ 5 mΩ
34.78
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0139 12 05
99 0139 12 05
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
5
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 5 mΩ
34.96
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0143 10 06
99 0143 10 06
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
6 DIN
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
34.93
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0141 12 05
99 0141 12 05
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
5 (stereo)
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
6 A
≤ 5 mΩ
35.30
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0145 10 07
99 0145 10 07
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
7
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
35.17
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0143 12 06
99 0143 12 06
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
6 DIN
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
5 A
≤ 5 mΩ
35.17
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0177 10 07
99 0177 10 07
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
7 DIN
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
35.36
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0145 12 07
99 0145 12 07
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
7
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 5 mΩ
35.46
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0153 10 08
99 0153 10 08
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
8 DIN
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
35.58
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0153 12 08
99 0153 12 08
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
8 DIN
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 500 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 5 mΩ
35.28
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0147 10 12
99 0147 10 12
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
12
M16 IP40
series 682
screw
max. 0.25 mm²
max. AWG 24
> 1000 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
34.83
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0147 12 12
99 0147 12 12
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
12
M16 IP40
series 682
screw
max. 0.25 mm²
max. AWG 24
> 1000 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
34.62
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0161 10 14
99 0161 10 14
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
14
M16 IP40
series 682
screw
max. 0.25 mm²
max. AWG 24
> 1000 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
34.92
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0161 12 14
99 0161 12 14
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
14
M16 IP40
series 682
screw
max. 0.25 mm²
max. AWG 24
> 1000 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
35.37
85 °C
-40 °C
6.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 0133 10 02
99 0133 10 02
IP40
M16, series 682, Miniatur...
M16 IP40 male angled conn...
Miniature Connectors
male angled connector
2
M16 IP40
series 682
screw
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 5 mΩ
34.21
85 °C
-40 °C
4.0 - 6.0 mm
PBT (UL94 V-0)
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M16, series 723, Miniature Connectors - male angled connector
binder
13.05.2022
M12, series 876, Automation Technology - Data Transmission - connection cab...
binder
13.05.2022
M12 PP X-coded RJ45 cable assy Cat6a,3m
HARTING
01.09.2021
M12 PP X-code RJ45 cable assy Cat6a,0.2m
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表