您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
M6
HellermannTyton
Cable ties and fixings
1-Piece Fixing Ties
with weld stud mount
Powered by
CAD模型選擇
{hellermann_tyton/11/1_piece_fixing_ties/with_weld_stud_mount/m6.prj},{NB=115-31100 (1-0)},{IDNR=115-31100},{NO_CU_PER_OU=1.000},{QUANTITY_MIN=500.000},{PRICE_QUANT36=100.000},{QUANTITY_IN38=50.000},{PRICE_EUR_N=165.860},{TAX_N=0.190},{MANUFACTURE19=DCT11},{DESCRIPTION14=Befestigungsbinder 489x12,7 schwarz},{LAENGEL=489.0},{BREITEW=12.8},{BREITEW2=19.7},{HOEHEH=19.1},{BUENDELMAX=58.0},{BUENDELMIN=6.4},{DURCHMESSER25=6.2},{SCHWEISSBOL66=6.35},{MINDESTHALT60=667},{MATERIAL=Polyamid 6.6 schlagzäh modifiziert, hitze- und UV-stabilisiert (PA66HIRHSUV)},{FARBE=Schwarz (BK)},{BETRIEBSTEM46=-40 °C bis +150 °C},{URL1=Deeplink},{PPATH=0},{TIE=0},{FUSSTEIL=0},{PWID=157},{VERSION=1},{B1=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
LAENGEL
Length L
[mm]
BREITEW
Width (W)
[mm]
BREITEW2
Width (W2)
[mm]
HOEHEH
Height (H)
[mm]
BUENDELMAX
Bundle ∅ max.
[mm]
BUENDELMIN
Bundle ∅ min.
[mm]
DURCHMESSER25
Fixing hole Ø FH
[mm]
SCHWEISSBOL66
Stud Ø
[mm]
MINDESTHALT60
Minimum retaining strength
[N]
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
BETRIEBSTEM46
Operating Temperature
ⁿ/ₐ
NO_CU_PER_OU
Package Quantity
ⁿ/ₐ
QUANTITY_MIN
Minimum Order Quantity
ⁿ/ₐ
HellermannTyton 115-00034
115-00034
DCT9
Fixing tie 330x12,7 black
331
12.8
0
19.1
32
3
0
6.35
0
Polyamide 6.6 high impact...
Black (BK)
-40 °C to +150 °C
1.000
500.000
HellermannTyton 115-31100
115-31100
DCT11
Fixing tie 489x12,7 black
489.0
12.8
19.7
19.1
58.0
6.4
6.2
6.35
667
Polyamide 6.6 high impact...
Black (BK)
-40 °C to +150 °C
1.000
500.000
HellermannTyton 157-00402
157-00402
WSR250
Fixing tie black 398,8x12...
389
12.7
0
0
104
10
0
6.35
0
Polyamide 6.6, high impac...
Black (BK)
-54 °C to +100 °C
1.000
300.000
HellermannTyton 157-00400
157-00400
WSS250
Fixing tie black 246,4x12...
236
12.7
0
0
57
10
0
6.35
0
Polyamide 6.6, high impac...
Black (BK)
-40 °C to +110 °C
1.000
1200.000
HellermannTyton 157-00401
157-00401
WSI250
Fixing tie black 322,6x12...
322.6
12.7
0
0
82.5
9.5
0
6.35
534
Polyamide 6.6 high impact...
Black (BK)
-40 °C to +105 °C
1.000
300.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表