您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M9 IP67
binder
Subminiature Connectors
Powered by
CAD模型選擇
Adapter lead-through for control cabinet
13.05.2022
Female angled connector
13.05.2022
Female angled connector 360° EMI protected, shieldable
13.05.2022
Female angled connector, moulded, shielded
13.05.2022
Female angled connector, moulded, unshielded
13.05.2022
Female angled panel mount connector, dip solder, front fastened, shielding ...
13.05.2022
Female cable connector
13.05.2022
Female cable connector 360° EMI protected, shieldable
13.05.2022
Female cable connector, 360° EMI protected, shieldable, iris type spring
13.05.2022
Female cable connector, moulded, shielded
13.05.2022
Female cable connector, moulded, unshielded
13.05.2022
Female panel mount connector with flexible PCB, 7 pin
13.05.2022
Female panel mount connector with flexible PCB, 8 pin
13.05.2022
Female panel mount connector, dip solder, front fastened
13.05.2022
Female panel mount connector, dip solder, front fastened, shielding sheet 1...
13.05.2022
Female panel mount connector, dip solder, front fastened, shielding sheet 6...
13.05.2022
Female panel mount connector, solder
13.05.2022
Female panel mount connector, solder, front fastened
13.05.2022
Male angled connector
13.05.2022
Male angled connector 360° EMI protected, shieldable
13.05.2022
Male angled connector, moulded, shielded
13.05.2022
Male angled connector, moulded, unshielded
13.05.2022
Male cable connector
13.05.2022
Male cable connector 360° EMI protected, shieldable
13.05.2022
Male cable connector 360° EMI protected, shieldable, iris type spring
13.05.2022
Male cable connector, moulded, shielded
13.05.2022
Male cable connector, moulded, unshielded
13.05.2022
Male panel mount connector with flexible PCB
13.05.2022
Male panel mount connector, dip solder, front fastened
13.05.2022
Male panel mount connector, dip solder, front fastened, shielding sheet 10 ...
13.05.2022
Male panel mount connector, dip solder, front fastened, shielding sheet 6 m...
13.05.2022
Male panel mount connector, solder
13.05.2022
Male panel mount connector, solder, front fastened
13.05.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.