您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M9, series 702, Subminiature Connectors - female angled connector
binder
Subminiature Connectors
M9 IP67
Female angled connector, moulded, unshielded
Powered by
CAD模型選擇
{binder/subminiature20connectors/m920ip67/female20angled20connector2c20moulded2c20unshielded/m92c20series207022c20subminiature20connectors.prj},{NB=79 1456 272 05},{ARTNR=79 1456 272 05},{PREVIEW=../../../_pool_/32/f4/702_2_wi_u.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M9, series 702, Subminiature Connectors},{BEZ=M9 IP67 female angled connector, Contacts: 5, unshielded, moulded cable, IP67, PUR black, 5 x 0.25 mm², 2 m},{BER=Subminiature Connectors},{STBAUF=female angled connector},{POLZ=5},{PRGRKU=M9 IP67},{SER=series 702},{STVER=screw},{ANSQM=0.25 mm²},{ANSQA=AWG 24},{MECHLD=> 500 Mating cycles},{EMVTL=unshielded},{SPNG=125 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=II},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=3 A},{DGWST=≤ 3 mΩ},{GEW=77.00},{OBGTC=70 °C},{UNGTC=-25 °C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
KABLAE
Cable length
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
79 1452 272 03
79 1452 272 03
IP67
M9, series 702, Subminiat...
M9 IP67 female angled con...
Subminiature Connectors
female angled connector
3
M9 IP67
series 702
screw
0.25 mm²
AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
58.62
70 °C
-25 °C
4.5
2 m
32 x 0.10 mm
-5 °C
-25 °C
70 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1452 275 03
79 1452 275 03
IP67
M9, series 702, Subminiat...
M9 IP67 female angled con...
Subminiature Connectors
female angled connector
3
M9 IP67
series 702
screw
0.25 mm²
AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
135.00
70 °C
-25 °C
4.5
5 m
32 x 0.10 mm
-5 °C
-25 °C
70 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1456 272 05
79 1456 272 05
IP67
M9, series 702, Subminiat...
M9 IP67 female angled con...
Subminiature Connectors
female angled connector
5
M9 IP67
series 702
screw
0.25 mm²
AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
77.00
70 °C
-25 °C
5.0
2 m
≥ 25 mm
≥ 50 mm
32 x 0.11 mm
-5 °C
-25 °C
70 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1456 275 05
79 1456 275 05
IP67
M9, series 702, Subminiat...
M9 IP67 female angled con...
Subminiature Connectors
female angled connector
5
M9 IP67
series 702
screw
0.25 mm²
AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
175.00
70 °C
-25 °C
5.0
5 m
≥ 25 mm
≥ 50 mm
32 x 0.11 mm
-5 °C
-25 °C
70 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC
79 1462 272 08
79 1462 272 08
IP67
M9, series 702, Subminiat...
M9 IP67 female angled con...
Subminiature Connectors
female angled connector
8
M9 IP67
series 702
screw
0.14 mm²
AWG 26
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
68.50
70 °C
-25 °C
5.0
2 m
18 x 0.10 mm
-5 °C
-25 °C
70 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC/PE
79 1462 275 08
79 1462 275 08
IP67
M9, series 702, Subminiat...
M9 IP67 female angled con...
Subminiature Connectors
female angled connector
8
M9 IP67
series 702
screw
0.14 mm²
AWG 26
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
183.00
70 °C
-25 °C
5.0
5 m
18 x 0.10 mm
-5 °C
-25 °C
70 °C
PBT (UL94 V-0)
CuZn (Brass nickel plated...
PUR
black
CuSn (bronze)
PVC/PE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M9, series 712, Subminiature Connectors - male cable connector
binder
13.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表