您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M9, series 711, Subminiature Connectors - male cable connector
binder
Subminiature Connectors
M9 IP40
Male cable connector
Powered by
CAD模型選擇
{binder/subminiature20connectors/m920ip40/male20cable20connector/m92c20series207112c20subminiature20connectors.prj},{NB=99 0475 100 07},{ARTNR=99 0475 100 07},{PREVIEW=../../../_pool_/9e/f3/711_1_100.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP40},{BEZKUZ=M9, series 711, Subminiature Connectors},{BEZ=M9 IP40 male cable connector, Contacts: 7, 3.0 - 4.0 mm, unshielded, solder, IP40},{BER=Subminiature Connectors},{STBAUF=male cable connector},{POLZ=7},{PRGRKU=M9 IP40},{SER=series 711},{STVER=screw},{ANSQM=max. 0.14 mm²},{ANSQA=max. AWG 26},{MECHLD=> 500 Mating cycles},{EMVTL=unshielded},{SPNG=125 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=II},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=1 A},{DGWST=≤ 3 mΩ},{GEW=5.60},{OBGTC=85 °C},{UNGTC=-40 °C},{KBDRL=3.0 - 4.0 mm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 0075 102 03
99 0075 102 03
IP40
M9, series 711, Subminiat...
M9 IP40 male cable connec...
Subminiature Connectors
male cable connector
3
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
5.65
85 °C
-40 °C
4.0 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuZn (brass)
99 0079 100 04
99 0079 100 04
IP40
M9, series 711, Subminiat...
M9 IP40 male cable connec...
Subminiature Connectors
male cable connector
4
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
5.75
85 °C
-40 °C
3.0 - 4.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuZn (brass)
99 0079 102 04
99 0079 102 04
IP40
M9, series 711, Subminiat...
M9 IP40 male cable connec...
Subminiature Connectors
male cable connector
4
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
5.72
85 °C
-40 °C
4.0 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuZn (brass)
99 0095 100 05
99 0095 100 05
IP40
M9, series 711, Subminiat...
M9 IP40 male cable connec...
Subminiature Connectors
male cable connector
5
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
5.82
85 °C
-40 °C
3.0 - 4.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuZn (brass)
99 0095 102 05
99 0095 102 05
IP40
M9, series 711, Subminiat...
M9 IP40 male cable connec...
Subminiature Connectors
male cable connector
5
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
5.80
85 °C
-40 °C
4.0 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuZn (brass)
99 0475 100 07
99 0475 100 07
IP40
M9, series 711, Subminiat...
M9 IP40 male cable connec...
Subminiature Connectors
male cable connector
7
M9 IP40
series 711
screw
max. 0.14 mm²
max. AWG 26
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
5.60
85 °C
-40 °C
3.0 - 4.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuZn (brass)
99 0475 102 07
99 0475 102 07
IP40
M9, series 711, Subminiat...
M9 IP40 male cable connec...
Subminiature Connectors
male cable connector
7
M9 IP40
series 711
screw
max. 0.14 mm²
max. AWG 26
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
5.69
85 °C
-40 °C
4.0 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuZn (brass)
99 0479 100 08
99 0479 100 08
IP40
M9, series 711, Subminiat...
M9 IP40 male cable connec...
Subminiature Connectors
male cable connector
8
M9 IP40
series 711
screw
max. 0.14 mm²
max. AWG 26
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
5.75
85 °C
-40 °C
3.0 - 4.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuZn (brass)
99 0071 100 02
99 0071 100 02
IP40
M9, series 711, Subminiat...
M9 IP40 male cable connec...
Subminiature Connectors
male cable connector
2
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
5.48
85 °C
-40 °C
3.0 - 4.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuZn (brass)
99 0479 102 08
99 0479 102 08
IP40
M9, series 711, Subminiat...
M9 IP40 male cable connec...
Subminiature Connectors
male cable connector
8
M9 IP40
series 711
screw
max. 0.14 mm²
max. AWG 26
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
5.73
85 °C
-40 °C
4.0 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuZn (brass)
99 0071 102 02
99 0071 102 02
IP40
M9, series 711, Subminiat...
M9 IP40 male cable connec...
Subminiature Connectors
male cable connector
2
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
5.57
85 °C
-40 °C
4.0 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuZn (brass)
99 0075 100 03
99 0075 100 03
IP40
M9, series 711, Subminiat...
M9 IP40 male cable connec...
Subminiature Connectors
male cable connector
3
M9 IP40
series 711
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
unshielded
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
5.67
85 °C
-40 °C
3.0 - 4.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Snap-In, series 620, Subminiature Connectors - male panel mount connector
binder
13.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表