您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
M9, series 712, Subminiature Connectors - female cable connector
binder
Subminiature Connectors
M9 IP67
Female cable connector 360° EMI protected, shieldable
Powered by
CAD模型選擇
{binder/subminiature20connectors/m920ip67/female20cable20connector20360b020emi20protected2c20shieldable/m92c20series207122c20subminiature20connectors.prj},{NB=99 0410 10 04},{ARTNR=99 0410 10 04},{PREVIEW=../../../_pool_/5c/d7/712_2_10.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=M9, series 712, Subminiature Connectors},{BEZ=M9 IP67 female cable connector, Contacts: 4, 3.5 - 5.0 mm, shieldable, solder, IP67},{BER=Subminiature Connectors},{STBAUF=female cable connector},{POLZ=4},{PRGRKU=M9 IP67},{SER=series 712},{STVER=screw},{ANSQM=max. 0.25 mm²},{ANSQA=max. AWG 24},{MECHLD=> 500 Mating cycles},{EMVTL=shieldable},{SPNG=125 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=II},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=3 A},{DGWST=≤ 3 mΩ},{GEW=20.41},{OBGTC=85 °C},{UNGTC=-40 °C},{KBDRL=3.5 - 5.0 mm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 0402 10 02
99 0402 10 02
IP67
M9, series 712, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
2
M9 IP67
series 712
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
20.22
85 °C
-40 °C
3.5 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0406 10 03
99 0406 10 03
IP67
M9, series 712, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
3
M9 IP67
series 712
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
125 V
1500 V
1
II
III
1500 V
4 A
≤ 3 mΩ
20.31
85 °C
-40 °C
3.5 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0410 10 04
99 0410 10 04
IP67
M9, series 712, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
4
M9 IP67
series 712
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
20.41
85 °C
-40 °C
3.5 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0414 10 05
99 0414 10 05
IP67
M9, series 712, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
5
M9 IP67
series 712
screw
max. 0.25 mm²
max. AWG 24
> 500 Mating cycles
shieldable
125 V
1500 V
1
II
III
1500 V
3 A
≤ 3 mΩ
20.49
85 °C
-40 °C
3.5 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0422 10 07
99 0422 10 07
IP67
M9, series 712, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
7
M9 IP67
series 712
screw
max. 0.14 mm²
max. AWG 26
> 500 Mating cycles
shieldable
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
20.75
85 °C
-40 °C
3.5 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
99 0426 10 08
99 0426 10 08
IP67
M9, series 712, Subminiat...
M9 IP67 female cable conn...
Subminiature Connectors
female cable connector
8
M9 IP67
series 712
screw
max. 0.14 mm²
max. AWG 26
> 500 Mating cycles
shieldable
125 V
1500 V
1
II
III
1500 V
1 A
≤ 3 mΩ
20.40
85 °C
-40 °C
3.5 - 5.0 mm
PA (UL94 V-0)
CuZn (Brass nickel plated...
CuSn (bronze)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表