您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA36 - Double Banjo Ring
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma3620-20double20banjo20ring.prj},{NB=A0260041},{SHA256=19OzKK0VKc43fgdBz62hGxSMpGD+Ui8K3AZqFaujLow=},{INAME=a0260041},{NAME=a0260041},{NNCUSTOM=MA36},{NTCUSTOM=Doubl Banjo Ring},{NBCUSTOM=A0260041},{LINACUSTOM=A0260041},{STEPFILE=A0260041},{PNGFILE=MA36},{DWGFILE=MA36},{CODE=A0260041},{TYPE=MA36 08 18},{MAT=Brass Nickel Plated},{DTUBO=8},{D1=1/8},{D2=14},{D2IN=.551},{D3=14},{D3IN=.551},{L1=15},{L1IN=.591},{L2=47},{L2IN=1.850},{G=25.3},{GOZ=.892},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0260010
A0260010
MA36 04 M5
Brass Nickel Plated
4
M5
9
.354
10
.394
9
.354
37
1.457
10.9
.384
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260011
A0260011
MA36 04 18
Brass Nickel Plated
4
1/8
9
.354
14
.551
15
.591
41
1.614
18.0
.635
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260031
A0260031
MA36 06 18
Brass Nickel Plated
6
1/8
12
.472
14
.551
15
.591
45
1.772
23.0
.811
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260032
A0260032
MA36 06 14
Brass Nickel Plated
6
1/4
12
.472
18
.709
17
.669
48
1.890
28.7
1.012
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260041
A0260041
MA36 08 18
Brass Nickel Plated
8
1/8
14
.551
14
.551
15
.591
47
1.850
25.3
.892
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260042
A0260042
MA36 08 14
Brass Nickel Plated
8
1/4
14
.551
18
.709
17
.669
49
1.929
29.7
1.048
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260043
A0260043
MA36 08 38
Brass Nickel Plated
8
3/8
14
.551
22
.866
20
.787
53
2.087
42.5
1.499
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260052
A0260052
MA36 10 14
Brass Nickel Plated
10
1/4
16
.630
18
.709
17
.669
54
2.126
37.9
1.337
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260053
A0260053
MA36 10 38
Brass Nickel Plated
10
3/8
16
.630
22
.866
20
.787
58
2.283
44.5
1.570
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260063
A0260063
MA36 12 38
Brass Nickel Plated
12
3/8
19
.748
22
.866
20
.787
59
2.323
51.3
1.810
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260064
A0260064
MA36 12 12
Brass Nickel Plated
12
1/2
19
.748
27
1.063
24
.945
63
2.480
67.2
2.370
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表