您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
MAXR32-S43-H43 - Portal robot
Schneider Electric
Cartesian Robots
Multi Axes
Portalrobot 2-axes
MAXR Y-Axis double-axis version
Powered by
CAD模型選擇
{berger_lahr/5_linear_axes/multi_axes/maxr2/maxr_double_axis/maxr32_s43_h43_asmtab.prj},{NB=MAXR32R-S43BB1000-H43BB0500 (2,BMH1002,PLE80,5,2,1,A/1000/500;2,BMH1001,PLE80,5,2,1,A/500/250)2NR850},{P=Mehrachssystem},{BF=Portalroboter},{BG=80},{AAB=Zweiachssystem},{A=R},{TBX=MAX S43},{LAX=Zahnriemen},{FX=B},{VUX=205 mm},{HUBX=1000},{HUBSTX=500},{GMSX=2},{GX=PLE80},{RRX=5},{MX=BMH1002},{MAX=2},{MOX=1},{HBX=A},{TBY=MAX H43},{LAY=Zahnriemen},{FY=B},{VUY=205 mm},{HUBY=500},{HUBSTY=250},{GMSY=2},{GY=PLE80},{RRY=5},{MY=BMH1001},{MAY=2},{MOY=1},{HBY=A},{E=2 x PNP-Sensoren als Öffner, gesteckt auf IclA},{LW=2},{O=N},{AL=ein},{HUBAL=bei nur einem Laufwagen},{AS=R},{AA=850},{KS=ohne Kabelschlepp und Schaltkasten},{PPATH=../6_maxr32_s3_h3/maxr32_s3_h3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
P
Product
ⁿ/ₐ
BF
Design
ⁿ/ₐ
BG
Size of the base axis
ⁿ/ₐ
AAB
Number of independent axes/directions
ⁿ/ₐ
TBX
Type and size of the base axis
ⁿ/ₐ
LAX
Carriage drive element
ⁿ/ₐ
VUX
Feed per revolution
ⁿ/ₐ
TBY
Type and size of the second axis
ⁿ/ₐ
LAY
Carriage drive element
ⁿ/ₐ
MAXR32R-S43BB1000-H43BB05...
Multi axes system
Portal robot
80
two axes system
MAX S43
Toothed belt
205 mm
MAX H43
Toothed belt
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表