您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MBR-CGS - Diamond cut knurled control knobs
Elesa
GENERAL CATALOGUE
Control elements
Control knobs
MBR
Powered by
CAD模型選擇
{elesa/general_catalogue/06/1_control_knobs/mbr/mbr_cgs_asmtab.prj},{NB=Diamond cut knurled control knobs MBR.30 B-6+CGS-C17},{CODE=34823-C17},{DESCRIPTION=MBR.30 B-6+CGS-C17},{DIM01=30},{DIM02=6},{DIM03=24},{DIM04=12},{DIM05=26.0},{DIM06=14},{DIM07=10.5},{DIM08=8.5},{DIM09=M4},{WEIGHT=30},{R1=228},{G1=164},{B1=0},{R2=35},{G2=35},{B2=35},{R3=215},{G3=214},{B3=202},{R4=64},{G4=64},{B4=64},{M=4},{R5=0.306},{G5=0.522},{B5=0.255},{PPATH=mbr_cgs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH9
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
f
ⁿ/ₐ
WEIGHT
Weight
[g]
Diamond cut knurled contr...
34813-C9
MBR.30 B-5+CGS-C9
30
5
24
11
26.0
12
10.5
8.5
M4
32
Diamond cut knurled contr...
34813-C2
MBR.30 B-5+CGS-C2
30
5
24
11
26.0
12
10.5
8.5
M4
32
Diamond cut knurled contr...
34813-C3
MBR.30 B-5+CGS-C3
30
5
24
11
26.0
12
10.5
8.5
M4
32
Diamond cut knurled contr...
34813-C4
MBR.30 B-5+CGS-C4
30
5
24
11
26.0
12
10.5
8.5
M4
32
Diamond cut knurled contr...
34813-C5
MBR.30 B-5+CGS-C5
30
5
24
11
26.0
12
10.5
8.5
M4
32
Diamond cut knurled contr...
34813-C6
MBR.30 B-5+CGS-C6
30
5
24
11
26.0
12
10.5
8.5
M4
32
Diamond cut knurled contr...
34813-C17
MBR.30 B-5+CGS-C17
30
5
24
11
26.0
12
10.5
8.5
M4
32
Diamond cut knurled contr...
34823-C9
MBR.30 B-6+CGS-C9
30
6
24
12
26.0
14
10.5
8.5
M4
30
Diamond cut knurled contr...
34823-C2
MBR.30 B-6+CGS-C2
30
6
24
12
26.0
14
10.5
8.5
M4
30
Diamond cut knurled contr...
34823-C3
MBR.30 B-6+CGS-C3
30
6
24
12
26.0
14
10.5
8.5
M4
30
Diamond cut knurled contr...
34823-C4
MBR.30 B-6+CGS-C4
30
6
24
12
26.0
14
10.5
8.5
M4
30
Diamond cut knurled contr...
34823-C5
MBR.30 B-6+CGS-C5
30
6
24
12
26.0
14
10.5
8.5
M4
30
Diamond cut knurled contr...
34823-C6
MBR.30 B-6+CGS-C6
30
6
24
12
26.0
14
10.5
8.5
M4
30
Diamond cut knurled contr...
34823-C17
MBR.30 B-6+CGS-C17
30
6
24
12
26.0
14
10.5
8.5
M4
30
Diamond cut knurled contr...
34833-C9
MBR.40 B-6+CGS-C9
40
6
26
12
34.5
14
12.0
9.0
M4
35
Diamond cut knurled contr...
34833-C2
MBR.40 B-6+CGS-C2
40
6
26
12
34.5
14
12.0
9.0
M4
35
Diamond cut knurled contr...
34833-C3
MBR.40 B-6+CGS-C3
40
6
26
12
34.5
14
12.0
9.0
M4
35
Diamond cut knurled contr...
34833-C4
MBR.40 B-6+CGS-C4
40
6
26
12
34.5
14
12.0
9.0
M4
35
Diamond cut knurled contr...
34833-C5
MBR.40 B-6+CGS-C5
40
6
26
12
34.5
14
12.0
9.0
M4
35
Diamond cut knurled contr...
34833-C6
MBR.40 B-6+CGS-C6
40
6
26
12
34.5
14
12.0
9.0
M4
35
Diamond cut knurled contr...
34833-C17
MBR.40 B-6+CGS-C17
40
6
26
12
34.5
14
12.0
9.0
M4
35
Diamond cut knurled contr...
34853-C9
MBR.50 B-8+CGS-C9
50
8
33
15
45.0
20
15.0
11.5
M5
60
Diamond cut knurled contr...
34853-C2
MBR.50 B-8+CGS-C2
50
8
33
15
45.0
20
15.0
11.5
M5
60
Diamond cut knurled contr...
34853-C3
MBR.50 B-8+CGS-C3
50
8
33
15
45.0
20
15.0
11.5
M5
60
Diamond cut knurled contr...
34853-C4
MBR.50 B-8+CGS-C4
50
8
33
15
45.0
20
15.0
11.5
M5
60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表