您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MBT+I - Diamond cut knurled knobs with revolving handle
Elesa
GENERAL CATALOGUE
Control elements
Control knobs
MBT+I
Powered by
CAD模型選擇
{elesa/general_catalogue/06/1_control_knobs/mbt_i_col/mbt_i_col.prj},{NB=Diamond cut knurled knobs with revolving handle MBT.60+I B-8-C6},{CODE=34598-C6},{DESCRIPTION=MBT.60+I B-8-C6},{DIM01=61.0},{DIM02=39.0},{DIM03=23},{DIM04=18.5},{DIM05=15},{DIM06=25},{DIM07=M5},{DIM08=6},{DIM09=8},{DIM10=20},{DIM11=23},{WEIGHT=78},{D4=5.000},{P=0.800},{ABS1=52.000},{B=20},{L3=9.0},{H1=1.5},{W1=30.0},{S1=1.5},{D5=20.0},{R1=1.0},{D10=16.0},{M=2.83},{N=1.83},{ANZ=6.0},{H7=17.0},{D11=16.0},{D12=12.5},{VER=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
l2
[mm]
DIM05
d2
[mm]
DIM06
l1
[mm]
DIM07
f
ⁿ/ₐ
DIM08
h2
[mm]
DIM09
d H9
[mm]
DIM10
h
[mm]
DIM11
H
[mm]
WEIGHT
Weight
[g]
Diamond cut knurled knobs...
34398-C9
MBT.40+I B-6-C9
39.5
26.5
17
12.5
12
17
M4
4
6
14
20
38
Diamond cut knurled knobs...
34398-C17
MBT.40+I B-6-C17
39.5
26.5
17
12.5
12
17
M4
4
6
14
20
38
Diamond cut knurled knobs...
34398-C2
MBT.40+I B-6-C2
39.5
26.5
17
12.5
12
17
M4
4
6
14
20
38
Diamond cut knurled knobs...
34398-C3
MBT.40+I B-6-C3
39.5
26.5
17
12.5
12
17
M4
4
6
14
20
38
Diamond cut knurled knobs...
34398-C4
MBT.40+I B-6-C4
39.5
26.5
17
12.5
12
17
M4
4
6
14
20
38
Diamond cut knurled knobs...
34398-C5
MBT.40+I B-6-C5
39.5
26.5
17
12.5
12
17
M4
4
6
14
20
38
Diamond cut knurled knobs...
34398-C6
MBT.40+I B-6-C6
39.5
26.5
17
12.5
12
17
M4
4
6
14
20
38
Diamond cut knurled knobs...
34498-C9
MBT.50+I B-6-C9
50.0
33.0
20
16.0
15
23
M5
5
6
18
20
58
Diamond cut knurled knobs...
34498-C17
MBT.50+I B-6-C17
50.0
33.0
20
16.0
15
23
M5
5
6
18
20
58
Diamond cut knurled knobs...
34498-C2
MBT.50+I B-6-C2
50.0
33.0
20
16.0
15
23
M5
5
6
18
20
58
Diamond cut knurled knobs...
34498-C3
MBT.50+I B-6-C3
50.0
33.0
20
16.0
15
23
M5
5
6
18
20
58
Diamond cut knurled knobs...
34498-C4
MBT.50+I B-6-C4
50.0
33.0
20
16.0
15
23
M5
5
6
18
20
58
Diamond cut knurled knobs...
34498-C5
MBT.50+I B-6-C5
50.0
33.0
20
16.0
15
23
M5
5
6
18
20
58
Diamond cut knurled knobs...
34498-C6
MBT.50+I B-6-C6
50.0
33.0
20
16.0
15
23
M5
5
6
18
20
58
Diamond cut knurled knobs...
34598-C9
MBT.60+I B-8-C9
61.0
39.0
23
18.5
15
25
M5
6
8
20
23
78
Diamond cut knurled knobs...
34598-C17
MBT.60+I B-8-C17
61.0
39.0
23
18.5
15
25
M5
6
8
20
23
78
Diamond cut knurled knobs...
34598-C2
MBT.60+I B-8-C2
61.0
39.0
23
18.5
15
25
M5
6
8
20
23
78
Diamond cut knurled knobs...
34598-C3
MBT.60+I B-8-C3
61.0
39.0
23
18.5
15
25
M5
6
8
20
23
78
Diamond cut knurled knobs...
34598-C4
MBT.60+I B-8-C4
61.0
39.0
23
18.5
15
25
M5
6
8
20
23
78
Diamond cut knurled knobs...
34598-C5
MBT.60+I B-8-C5
61.0
39.0
23
18.5
15
25
M5
6
8
20
23
78
Diamond cut knurled knobs...
34598-C6
MBT.60+I B-8-C6
61.0
39.0
23
18.5
15
25
M5
6
8
20
23
78
Diamond cut knurled knobs...
34698-C9
MBT.70+I B-10-C9
70.0
42.0
24
20.5
16
30
M5
6
10
25
23
78
Diamond cut knurled knobs...
34698-C17
MBT.70+I B-10-C17
70.0
42.0
24
20.5
16
30
M5
6
10
25
23
78
Diamond cut knurled knobs...
34698-C2
MBT.70+I B-10-C2
70.0
42.0
24
20.5
16
30
M5
6
10
25
23
78
Diamond cut knurled knobs...
34698-C3
MBT.70+I B-10-C3
70.0
42.0
24
20.5
16
30
M5
6
10
25
23
78
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表