您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Tipco Punches
Created: 21.10.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tipco Punches
MCHX - Metric - Punch - Tapered Head 30° - Blank
Tipco Punches
Metric Products
Punches
Tapered Head
Powered by
CAD模型選擇
{tipcopunches/metric/punches/tapered_head/mchx.prj},{NB=M2 MCHX 10X63},{TYPE=MCHX},{D1X=[10.0]},{D1=10.00},{D2=15.90},{H=12.0},{K=1.0},{Z=20},{LX=[63,71,80,90,100,125]},{L=63},{KF=-},{KFP=0},{DS=0},{F=0.00},{MAT=M2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part Number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D2
[mm]
H
[mm]
K
[mm]
Z
[°]
HD
Hardness
ⁿ/ₐ
M2 MCHX 05X63
M2 MCHX 05X63
MCHX
8.55
7.0
1.0
28
60-62
M2 MCHX 5.50X63
M2 MCHX 5.50X63
MCHX
9.25
7.5
1.0
28
60-62
M2 MCHX 06X63
M2 MCHX 06X63
MCHX
9.75
8.0
1.0
28
60-62
M2 MCHX 07X63
M2 MCHX 07X63
MCHX
11.80
10.0
1.0
28
60-62
M2 MCHX 08X63
M2 MCHX 08X63
MCHX
12.80
10.0
1.0
23
60-62
M2 MCHX 8.50X63
M2 MCHX 8.50X63
MCHX
13.90
11.0
1.0
23
60-62
M2 MCHX 09X63
M2 MCHX 09X63
MCHX
14.40
11.0
1.0
23
60-62
M2 MCHX 10X63
M2 MCHX 10X63
MCHX
15.90
12.0
1.0
20
60-62
M2 MCHX 11X63
M2 MCHX 11X63
MCHX
17.50
13.0
1.5
20
60-62
M2 MCHX 12X63
M2 MCHX 12X63
MCHX
18.70
14.0
1.5
20
60-62
M2 MCHX 13X63
M2 MCHX 13X63
MCHX
20.20
15.0
1.5
22
60-62
M2 MCHX 14X63
M2 MCHX 14X63
MCHX
21.80
16.0
1.5
22
60-62
M2 MCHX 15X71
M2 MCHX 15X71
MCHX
23.30
17.0
1.5
22
60-62
M2 MCHX 16X71
M2 MCHX 16X71
MCHX
24.60
18.0
2.0
25
60-62
M2 MCHX 17X71
M2 MCHX 17X71
MCHX
26.10
19.0
2.0
25
60-62
M2 MCHX 18X71
M2 MCHX 18X71
MCHX
27.60
20.0
2.0
25
60-62
M2 MCHX 20X71
M2 MCHX 20X71
MCHX
30.70
22.0
2.0
25
60-62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表