您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MGE - Manopola cilindrica girevole
GAMM
3-Manopole
Manopole
Powered by
CAD模型選擇
{gamm/3-manopole/manopole/mge.prj},{NB=6138016},{SHA256=DPXYDey73+71g6cbgGME5DsurdnUOMGdgsbaQYJOiH0=},{INAME=6138016},{NAME=6138016},{NNCUSTOM=MGE},{NTCUSTOM=Manopola cilindrica girevole},{NBCUSTOM=6138016},{LINACUSTOM=6138016},{STEPFILE=6138016_MGE23x55.stp},{PNGFILE=MGE},{DWGFILE=MGE},{CODE=6138016},{MOD=MGE/23x55 M8},{A=23},{L=55},{D=M 8},{E=14},{G=4},{WGT=47},{MAT=Duroplasto nero. Perno in acciaio zincato filettato con cava esagonale di bloccaggio.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
A
[mm]
L
[mm]
D
ⁿ/ₐ
E
[mm]
G
[mm]
WGT
weight
[g]
MAT
Materiale
ⁿ/ₐ
6138003
6138003
MGE/13x27 M6
13
27
M 6
10
3
11
Duroplasto nero. Perno in...
6138006
6138006
MGE/17x40 M6
17
38
M 6
13
3
18
Duroplasto nero. Perno in...
6138011
6138011
MGE/21x50 M6
21
50
M 6
13
3
39
Duroplasto nero. Perno in...
6138014
6138014
MGE/21x50 M8
21
50
M 8
14
4
41
Duroplasto nero. Perno in...
6138016
6138016
MGE/23x55 M8
23
55
M 8
14
4
47
Duroplasto nero. Perno in...
6138019
6138019
MGE/23x55 M6
23
55
M 6
13
3
46
Duroplasto nero. Perno in...
6138021
6138021
MGE/25x55 M10
25
65
M10
14
5
88
Duroplasto nero. Perno in...
6138022
6138022
MGE/25x55 M8
25
65
M 8
15
4
73
Duroplasto nero. Perno in...
6138026
6138026
MGE/28x85 M10
28
85
M10
17
5
110
Duroplasto nero. Perno in...
6138027
6138027
MGE/28x85 M8
28
85
M 8
15
4
106
Duroplasto nero. Perno in...
6138036
6138036
MGE/29x115 M10
29
115
M10
17
5
138
Duroplasto nero. Perno in...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MGE, MGES, SMGES, MGX, MGXS - Electromagnetic Holders - Standard Type/Thin ...
Misumi
04.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表