您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
MH/MRS - Manovella
GAMM
1-Volantini_di_manovra
Manovelle
Powered by
CAD模型選擇
{gamm/1-volantini_di_manovra/manovelle/mh_mrs.prj},{NB=6384560},{SHA256=dYaOTLR8sdUgdn6LVh2mQJrGfKURuV6giMTmEtSfNfA=},{INAME=6384560},{NAME=6384560},{NNCUSTOM=MH/MRS},{NTCUSTOM=Manovella},{NBCUSTOM=6384560},{LINACUSTOM=6384560},{STEPFILE=6384560_MH160_MRS.stp},{PNGFILE=MH_MRS},{DWGFILE=MH_MRS},{CODE=6384560},{G=160},{L=196},{L1=93},{A=34},{D=45},{E=15},{H=55},{D1=6},{P=-},{B=49},{C=28},{MRS=26x90},{N=M 6},{WGT=597},{MOD=Tecnopolimero nero, rinforzato con fibre di vetro. Finitura opaca. Manopola girevole ribaltabile a scatto.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
code
ⁿ/ₐ
G
[mm]
L
[mm]
L1
[mm]
A
[mm]
D
[mm]
E
[mm]
H
[mm]
D1
[mm]
P
[mm]
B
[mm]
C
[mm]
MRS
[mm]
N
ⁿ/ₐ
WGT
weight
[g]
MOD
Modello
ⁿ/ₐ
6384530
6384530
80
105
63
22
30
10
36
4
-
32
19
21x50
M 5
162
Tecnopolimero nero, rinfo...
6384540
6384540
100
128
72
24
34
10
40
4
-
37
22
23x70
M 6
250
Tecnopolimero nero, rinfo...
6384550
6384550
130
162
83
28
40
14
49
6
-
44
25
23x70
M 6
361
Tecnopolimero nero, rinfo...
6384560
6384560
160
196
93
34
45
15
55
6
-
49
28
26x90
M 6
597
Tecnopolimero nero, rinfo...
6384630
6384630
80
105
63
22
30
10
36
-
10
32
19
21x50
M 5
125
Tecnopolimero nero, rinfo...
6384640
6384640
100
128
72
24
34
10
40
-
12
37
22
23x70
M 6
220
Tecnopolimero nero, rinfo...
6384650
6384650
130
162
83
28
40
14
49
-
14
44
25
23x70
M 6
312
Tecnopolimero nero, rinfo...
6384660
6384660
160
196
93
34
45
15
55
-
16
49
28
26x90
M 6
518
Tecnopolimero nero, rinfo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表