您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
MHV-JJ - MHV-JJ ground shield on both sides plug fitted
COSMOTEC
Feedthrough
Coaxial conection parts
MHV Series
Powered by
CAD模型選擇
{cosmotec/feedthrough/coaxial_conection_parts/mhv_series/mhv_jj_asmtab.prj},{NB=F25MJ1},{CNSORDERNO=F25MJ1},{PC=11694},{MAT=SUS304},{STD=VF25},{NOTT=1},{A=90},{B=8},{C=12},{D=24.5},{PCD=-},{VER=3},{PPATH=mhv_jj_parts/mhv_jj_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
STD
Standard Size
ⁿ/ₐ
NOTT
No. of Terminals
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
PCD
P.C.D
[mm]
N16MJ1
N16MJ1
11053
SUS304
NW/KF16
1
30
6
2
34.5
-
N25MJ1
N25MJ1
10236
SUS304
NW/KF25
1
40
6
9.5
27
-
N40MJ1
N40MJ1
11157
SUS304
NW/KF40
1
55
6
9.5
27
-
N40MJ2
N40MJ2
11158
SUS304
NW/KF40
2
55
6
9.5
27
20
N40MJ3
N40MJ3
11993
SUS304
NW/KF40
3
55
6
9.5
27
21
C34MJ1
C34MJ1
10627
SUS304
ICF34
1
34
7.5
10
26.5
-
C70MJ1
C70MJ1
10707
SUS304
ICF70
1
70
12.7
10
26.5
-
C70MJ2
C70MJ2
10709
SUS304
ICF70
2
70
12.7
10
26.5
20
C70MJ3
C70MJ3
10710
SUS304
ICF70
3
70
12.7
10
26.5
21
F20MJ1
F20MJ1
11693
SUS304
VF20
1
80
8
12
24.5
-
F25MJ1
F25MJ1
11694
SUS304
VF25
1
90
8
12
24.5
-
F25MJ2
F25MJ2
12859
SUS304
VF25
2
90
8
12
24.5
20
F40MJ1
F40MJ1
11695
SUS304
VF40
1
105
10
12
24.5
-
F40MJ2
F40MJ2
11696
SUS304
VF40
2
105
10
12
24.5
20
F40MJ3
F40MJ3
11994
SUS304
VF40
3
105
10
12
24.5
25
F40MJ4
F40MJ4
12860
SUS304
VF40
4
105
10
12
24.5
30
G20MJ1
G20MJ1
11697
SUS304
VG20
1
80
8
12
24.5
-
G25MJ1
G25MJ1
11698
SUS304
VG25
1
90
8
12
24.5
-
G25MJ2
G25MJ2
12861
SUS304
VG25
2
90
8
12
24.5
20
G40MJ1
G40MJ1
11699
SUS304
VG40
1
105
10
12
24.5
-
G40MJ2
G40MJ2
11700
SUS304
VG40
2
105
10
12
24.5
20
G40MJ3
G40MJ3
11995
SUS304
VG40
3
105
10
12
24.5
25
G40MJ4
G40MJ4
12862
SUS304
VG40
4
105
10
12
24.5
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表