您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
ML 1800 - Maximum force, rod sealed
Royme
SPRINGS
Nitrogen gas Cylinders
ML
Powered by
CAD模型選擇
{royme/data/cilindri_ad_azoto/ml_d/ml_1800_tab.prj},{NB=ML1800.38(0--)},{CODENIT=KM18-38.1},{CU=38},{L=150},{LMIN=112},{RC=3},{D=50},{RD=35},{P=200},{PMIN=20},{CX=0},{FIS=-},{F0=1925},{F1I=3274},{F1P=3835},{V=110.0},{S=9.62},{MAXSPEED=1.6},{W=1.01},{VER=0.000},{FS2B=MIN},{FX='-','-','ml_nofix2.jpg','FSA50','FSA 50','ml_fsa.jpg','FSD50','FSD 50','ml_fsd.jpg'},{FXNIT='-','-','ml_nofix2.jpg','FSA50','04756/C','ml_fsa.jpg','FSD50','06756/C','ml_fsd.jpg'},{FT=MIN},{FTP=MIN},{PRA=5.000},{COLL=MIN},{CODEBMW=-},{CODEMB=-},{CODEVW=-},{V2=0.10965},{S2=9.62113},{P2=200},{SPM=60},{PPATH=ml_tpl.prj},{TMIN=0},{TMAX=80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Nominal initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytrophic end force
[daN]
V
Volume
[cm³]
S
Surface
[mm]
MAXSPEED
Maximum speed
[m/s]
W
Weight
[Kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
ML1800.15
ML1800.15
15
95
80
3
50
35
200
20
1925
2828
3215
57.0
9.62
1.6
0.76
0
80
ML1800.25
ML1800.25
25
115
90
3
50
35
200
20
1925
3198
3728
75.0
9.62
1.6
0.85
0
80
ML1800.38
ML1800.38
38
150
112
3
50
35
200
20
1925
3274
3835
110.0
9.62
1.6
1.01
0
80
ML1800.50
ML1800.50
50
175
125
3
50
35
200
20
1925
3471
4115
133.0
9.62
1.6
1.12
0
80
ML1800.63
ML1800.63
63
205
142
3
50
35
200
20
1925
3568
4254
161.0
9.62
1.6
1.26
0
80
ML1800.80
ML1800.80
80
245
165
3
50
35
200
20
1925
3642
4362
200.0
9.62
1.6
1.44
0
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表