您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 410233 - Eye screws - Stainless steel A4 - DIN 444
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a4/410233.prj},{NB=bene_inox_410233-10X100},{REF=410233-10X100},{D=M 10},{DXL=10X100},{D2=10},{D3=20},{S=12},{B1=26},{B2=32},{L=100},{DX=10.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
D
ⁿ/ₐ
DXL
ⁿ/ₐ
D2
[mm]
D3
[mm]
S
[mm]
B
[mm]
B1
si L=<120
[mm]
B2
si L=>130
[mm]
L
[mm]
Béné Inox 410233-6X50
410233-6X50
M 6
6X50
6
14
7
18.000
18
0
50
Béné Inox 410233-6X60
410233-6X60
M 6
6X60
6
14
7
18.000
18
0
60
Béné Inox 410233-6X70
410233-6X70
M 6
6X70
6
14
7
18.000
18
0
70
Béné Inox 410233-8X50
410233-8X50
M 8
8X50
8
18
9
22.000
22
28
50
Béné Inox 410233-8X60
410233-8X60
M 8
8X60
8
18
9
22.000
22
28
60
Béné Inox 410233-8X70
410233-8X70
M 8
8X70
8
18
9
22.000
22
28
70
Béné Inox 410233-8X80
410233-8X80
M 8
8X80
8
18
9
22.000
22
28
80
Béné Inox 410233-8X90
410233-8X90
M 8
8X90
8
18
9
22.000
22
28
90
Béné Inox 410233-8X100
410233-8X100
M 8
8X100
8
18
9
22.000
22
28
100
Béné Inox 410233-10X50
410233-10X50
M 10
10X50
10
20
12
26.000
26
32
50
Béné Inox 410233-10X60
410233-10X60
M 10
10X60
10
20
12
26.000
26
32
60
Béné Inox 410233-10X70
410233-10X70
M 10
10X70
10
20
12
26.000
26
32
70
Béné Inox 410233-10X80
410233-10X80
M 10
10X80
10
20
12
26.000
26
32
80
Béné Inox 410233-10X90
410233-10X90
M 10
10X90
10
20
12
26.000
26
32
90
Béné Inox 410233-10X100
410233-10X100
M 10
10X100
10
20
12
26.000
26
32
100
Béné Inox 410233-12X50
410233-12X50
M 12
12X50
12
25
14
30.000
30
36
50
Béné Inox 410233-12X60
410233-12X60
M 12
12X60
12
25
14
30.000
30
36
60
Béné Inox 410233-12X70
410233-12X70
M 12
12X70
12
25
14
30.000
30
36
70
Béné Inox 410233-12X80
410233-12X80
M 12
12X80
12
25
14
30.000
30
36
80
Béné Inox 410233-12X90
410233-12X90
M 12
12X90
12
25
14
30.000
30
36
90
Béné Inox 410233-12X100
410233-12X100
M 12
12X100
12
25
14
30.000
30
36
100
Béné Inox 410233-16X60
410233-16X60
M 16
16X60
16
32
17
38.000
38
44
60
Béné Inox 410233-16X70
410233-16X70
M 16
16X70
16
32
17
38.000
38
44
70
Béné Inox 410233-16X80
410233-16X80
M 16
16X80
16
32
17
38.000
38
44
80
Béné Inox 410233-16X90
410233-16X90
M 16
16X90
16
32
17
38.000
38
44
90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表