您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 41145 - 90° elbow female to press / BSP female thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41146.prj},{NB=bene_inox_641146-22},{REF=641146-22},{DTUBE=22},{G=3/4\"},{A=21},{H=54},{L=41},{Z=33},{POIDS=0.148},{E=1.200},{D1=31.000},{D2=24.800},{D3=22.400},{D4=22.000},{D5=19.600},{D6=26.000},{D7=19.600},{L2=22.000},{R=3.000},{L3=38.000},{L4=15.000},{SX=32.000},{L5=24.000},{DG=26.441},{DG1=26.900},{A1=9.170},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
DTUBE
Ø tube
[mm]
G
[mm]
A
[mm]
H
[mm]
L
[mm]
Z
[mm]
POIDS
[kg]
Béné Inox 641146-15
641146-15
15
1/2"
20
47
33
27
0.088
Béné Inox 641146-18
641146-18
18
1/2"
21
48
34
27
0.105
Béné Inox 641146-22
641146-22
22
3/4"
21
54
41
33
0.148
Béné Inox 641146-28
641146-28
28
1"
24
60
45
36
0.258
Béné Inox 641146-35
641146-35
35
1"1/4
27
70
59
43
0.432
Béné Inox 641146-42
641146-42
42
1"1/2
32
79
60
52
0.478
Béné Inox 641146-54
641146-54
54
2"
38
92
74
54
0.825
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 41144 - Union connector female to press / BSP male thread
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41123 - Coupling to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41113 - Female tee to press with female thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41114 - Reducing tee Female to Press - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41137 - Adapter female to press / BSP female thread
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41145 - 90° elbow female to press / BSP female thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41111 - Equal tee female to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41102 - 90° Male / Female adjustment elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41138 - Adapter female to press / BSP Male thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41136 - 90° Male / Male adjustment elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5415 - Male straight union - Stainless steel 316 Ti - DIN 2353
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model41126 - Male / Female reducer to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41139 - Adapter male to press / BSP Male thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41147 - Wall plate elbow female to press/BSP female thread
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表