您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Mold and die springs Red IN - Medium heavy duty (color coded red)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PART EJECTION COMPONENTS
SPRINGS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/part_ejection_components/springs/mold_and_die_springs_red_in.prj},{NB=SMH5012},{CN=SMH5012},{SERIES=Medium Heavy Duty - (RED)},{WIRE=.115 x .218},{X=0.115},{Y=0.218},{P=0.322},{AN=18.0},{HD=1},{HD1=1.000},{RD=1/2},{RD1=0.500},{FL=3.00},{A=25.0},{L=277.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
WIRE
Wire
[Inch]
HD
Hole Dia
[Inch]
RD
Rod Dia
[Inch]
FL
Free Length
[Inch]
A
Approx. Load At 1/10 Deflec.(LBS)
ⁿ/ₐ
L
Load at 37% Deflec. (LBS)
ⁿ/ₐ
SMH1004
SMH1004
Medium Heavy Duty - (RED)
.046 x .073
3/8
3/16
1.00
9.0
33.3
SMH1005
SMH1005
Medium Heavy Duty - (RED)
.046 x .073
3/8
3/16
1.25
7.3
33.8
SMH1006
SMH1006
Medium Heavy Duty - (RED)
.046 x .073
3/8
3/16
1.50
6.7
37.2
SMH1007
SMH1007
Medium Heavy Duty - (RED)
.046 x .073
3/8
3/16
1.75
5.8
37.6
SMH1008
SMH1008
Medium Heavy Duty - (RED)
.046 x .073
3/8
3/16
2.00
5.0
37.0
SMH1010
SMH1010
Medium Heavy Duty - (RED)
.046 x .073
3/8
3/16
2.50
4.2
38.9
SMH1012
SMH1012
Medium Heavy Duty - (RED)
.046 x .073
3/8
3/16
3.00
3.0
33.3
SMH1048
SMH1048
Medium Heavy Duty - (RED)
.046 x .073
3/8
3/16
12.00
0.9
40.0
SMH2004
SMH2004
Medium Heavy Duty - (RED)
.061 x .093
1/2
9/32
1.00
16.8
62.2
SMH2005
SMH2005
Medium Heavy Duty - (RED)
.061 x .093
1/2
9/32
1.25
13.0
60.1
SMH2006
SMH2006
Medium Heavy Duty - (RED)
.061 x .093
1/2
9/32
1.50
9.5
52.7
SMH2007
SMH2007
Medium Heavy Duty - (RED)
.061 x .093
1/2
9/32
1.75
8.5
55.0
SMH2008
SMH2008
Medium Heavy Duty - (RED)
.061 x .093
1/2
9/32
2.00
7.5
55.5
SMH2010
SMH2010
Medium Heavy Duty - (RED)
.061 x .093
1/2
9/32
2.50
6.0
55.5
SMH2012
SMH2012
Medium Heavy Duty - (RED)
.061 x .093
1/2
9/32
3.00
5.7
63.3
SMH2014
SMH2014
Medium Heavy Duty - (RED)
.061 x .093
1/2
9/32
3.50
4.0
51.8
SMH2048
SMH2048
Medium Heavy Duty - (RED)
.061 x .093
1/2
9/32
12.00
1.2
53.3
SMH3004
SMH3004
Medium Heavy Duty - (RED)
.081 x .123
5/8
11/32
1.00
30.0
111.0
SMH3005
SMH3005
Medium Heavy Duty - (RED)
.081 x .123
5/8
11/32
1.25
21.5
99.4
SMH3006
SMH3006
Medium Heavy Duty - (RED)
.081 x .123
5/8
11/32
1.50
19.0
105.5
SMH3007
SMH3007
Medium Heavy Duty - (RED)
.081 x .123
5/8
11/32
1.75
16.8
108.8
SMH3008
SMH3008
Medium Heavy Duty - (RED)
.081 x .123
5/8
11/32
2.00
14.8
109.5
SMH3010
SMH3010
Medium Heavy Duty - (RED)
.081 x .123
5/8
11/32
2.50
11.5
106.4
SMH3012
SMH3012
Medium Heavy Duty - (RED)
.081 x .123
5/8
11/32
3.00
10.0
111.0
SMH3014
SMH3014
Medium Heavy Duty - (RED)
.081 x .123
5/8
11/32
3.50
8.5
110.1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表