您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
MP 6M
Comepi
Foot Switch
mp
Powered by
CAD模型選擇
{comepi/foot_switch/mp/mp_6m.prj},{NB=MP6114M},{CODE=MP6114M},{IP=40},{GINQ=3},{UIMPCONT=1},{ITH=4},{CTOCTO=4},{FREQCOMM=3600},{RESCONT=30},{ELETT=100000},{MECC=10},{SHA256=/o5XWJYSpjcD//9+I2VlZ2geoBce2oktE/cvT6F74dg=},{INAME=mp6114m},{NAME=mp6114m},{NNCUSTOM=MP_6M},{NTCUSTOM=MP_6M},{NBCUSTOM=MP6114M},{LINACUSTOM=MP6114M},{STEPFILE=STP_MP_6M.stp},{PNGFILE=IMG_MP_6M.png},{DWGFILE=MP_6_M.dwg},{MATCASING=abs v0},{WIDTH=75*101},{INLETS=Connettore maschio M8 3poli},{ACT=2 to 4},{CONTACTS=Contatti (1NO+1NC in scambio)},{APP=CE, UL, EAC,},{DIR=LVD - 2014/35/EU},{STDR=IEC 1058-1 / EN 61058-12},{TEMP=-25 / +70},{TEMPSTOCK=-30 / +80},{SHOCK=Classe II - Doppio isolamento},{UI=50 Vac 60Vdc},{UL508=Class II Device},{IEAC=24V - 4A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
MATCASING
Casing Material
ⁿ/ₐ
WIDTH
b*h dimensions
[mm]
INLETS
Collegamenti elettrici
ⁿ/ₐ
IP
IP Degree of Protection
ⁿ/ₐ
ACT
working angle
[°]
CONTACTS
Microswitch
ⁿ/ₐ
APP
Approvazioni
ⁿ/ₐ
DIR
Reference Directives
ⁿ/ₐ
STDR
Reference regulations
ⁿ/ₐ
TEMP
Operating Temperatures
[°C]
TEMPSTOCK
Stock Temperatures
[°C]
SHOCK
Protection against electrical shocks
ⁿ/ₐ
UI
Rated Insulating Voltage Ui
[V]
GINQ
Pollution Degree
ⁿ/ₐ
UL508
Contact rating secondo UL508
ⁿ/ₐ
UIMPCONT
Rated impulsive voltage
[kV]
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
[A (θ < 40°C)]
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
[A]
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
[Vac - A]
IEDC
Rated Operational Current DC-13
[Vdc - A]
FREQCOMM
Max. switching frequency
[Cicli/h]
RESCONT
Resistance Between Contacts
[mΩ]
TERMN
Connecting Terminals
ⁿ/ₐ
CABLESIN
Connecting Cables Dimensions
[mm²]
PROT
Protective Conductor Terminal
ⁿ/ₐ
ELETT
Electrical durability (numer of operations)
ⁿ/ₐ
MECC
Mechanical durability (Millions of operations)
ⁿ/ₐ
MP6111M
MP6111M
abs v0
75*101
3 poles M8 male connector
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-9
-25 / +70
-30 / +80
Class II - Double insulat...
50 Vac 60Vdc
3
Class II Device
1
4
4
24V - 4A
24V - 4A
3600
30
3 poles M8 male connector
/
/
100000
10
MP6112M
MP6112M
abs v0
75*101
3 poles M8 male connector
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-10
-25 / +70
-30 / +80
Class II - Double insulat...
50 Vac 60Vdc
3
Class II Device
1
4
4
24V - 4A
24V - 4A
3600
30
3 poles M8 male connector
/
/
100000
10
MP6113M
MP6113M
abs v0
75*101
3 poles M8 male connector
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-11
-25 / +70
-30 / +80
Class II - Double insulat...
50 Vac 60Vdc
3
Class II Device
1
4
4
24V - 4A
24V - 4A
3600
30
3 poles M8 male connector
/
/
100000
10
MP6114M
MP6114M
abs v0
75*101
3 poles M8 male connector
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-12
-25 / +70
-30 / +80
Class II - Double insulat...
50 Vac 60Vdc
3
Class II Device
1
4
4
24V - 4A
24V - 4A
3600
30
3 poles M8 male connector
/
/
100000
10
MP6121M
MP6121M
abs v0
75*101
3 poles M8 male connector
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-13
-25 / +70
-30 / +80
Class II - Double insulat...
50 Vac 60Vdc
3
Class II Device
1
4
4
24V - 4A
24V - 4A
3600
30
3 poles M8 male connector
/
/
100000
10
MP6122M
MP6122M
abs v0
75*101
3 poles M8 male connector
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-14
-25 / +70
-30 / +80
Class II - Double insulat...
50 Vac 60Vdc
3
Class II Device
1
4
4
24V - 4A
24V - 4A
3600
30
3 poles M8 male connector
/
/
100000
10
MP6123M
MP6123M
abs v0
75*101
3 poles M8 male connector
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-15
-25 / +70
-30 / +80
Class II - Double insulat...
50 Vac 60Vdc
3
Class II Device
1
4
4
24V - 4A
24V - 4A
3600
30
3 poles M8 male connector
/
/
100000
10
MP6124M
MP6124M
abs v0
75*101
3 poles M8 male connector
40
2 to 4
Contact (1NO+1NC changeov...
CE, UL, EAC,
LVD - 2014/35/EU
IEC 1058-1 / EN 61058-16
-25 / +70
-30 / +80
Class II - Double insulat...
50 Vac 60Vdc
3
Class II Device
1
4
4
24V - 4A
24V - 4A
3600
30
3 poles M8 male connector
/
/
100000
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表