您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MP14 - Taper Elbow Fitting, male
C Matic
Sector
Lubrication
Push-in Fittings
MP Line - Medium Pressure Push-in Fittings, 80 bar
Powered by
CAD模型選擇
{cmatic/sector/lubrication/push_in_fittings/mp_line_medium_pressure_push-in_fittings_80_bar/mp14_taper_elbow_fitting_male.prj},{NB=M0040110},{NAME=M0040110},{CODE=M0040110},{TYPE=MP14 04 M6x1},{MAT=Brass Nickel Plated},{VAR_TUBO=4},{D1=M6x1},{D2=9},{D2IN=.354},{L1=9},{L1IN=.354},{L2=17},{L2IN=.669},{L3=20},{L3IN=.787},{CH=10},{G=13,3},{OZ=.469},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=80},{WPP=1160},{CONF1=RoHS},{AF=Lubrication installations},{NBCUSTOM=M0040110},{NNCUSTOM=MP14},{NTCUSTOM=Taper Elbow Fitting, male},{LINACUSTOM=M0040110},{STEPFILE=M0040110},{PNGFILE=MP14},{DWGFILE=MP14},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_TUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
M0040011
M0040011
M0040011
MP14 04 18
Brass Nickel Plated
4
R1/8
9
.354
8,3
.327
15,5
.610
20
.787
10
12,6
.444
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
0
M0040031
M0040031
M0040031
MP14 06 18
Brass Nickel Plated
6
R1/8
12
.472
8,3
.327
15,5
.610
21,5
.846
10
14,2
.501
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
0
M0040041
M0040041
M0040041
MP14 08 18
Brass Nickel Plated
8
R1/8
14
.551
10,5
.413
19
.748
23
.906
12
21,1
.744
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
0
M0040042
M0040042
M0040042
MP14 08 14
Brass Nickel Plated
8
R1/4
14
.551
10,6
.417
20
.787
23
.906
12
23,9
.843
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
0
M0040110
M0040110
M0040110
MP14 04 M6x1
Brass Nickel Plated
4
M6x1
9
.354
9
.354
17
.669
20
.787
10
13,3
.469
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
0
M0040130
M0040130
M0040130
MP14 06 M6x1
Brass Nickel Plated
6
M6x1
12
.472
9
.354
17
.669
21,5
.846
10
14,6
.515
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
0
M0040510
M0040510
M0040510
MP14 04 M8x1
Brass Nickel Plated
4
M8x1
9
.354
10
.394
17
.669
20
.787
10
13,4
.473
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
0
M0040530
M0040530
M0040530
MP14 06 M8x1
Brass Nickel Plated
6
M8x1
12
.472
10
.394
17
.669
21,5
.846
10
14,8
.522
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
0
M0040610
M0040610
M0040610
MP14 04 M10x1
Brass Nickel Plated
4
M10x1
9
.354
9
.354
18
.709
20
.787
10
14,3
.504
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
0
M0040630
M0040630
M0040630
MP14 06 M10x1
Brass Nickel Plated
6
M10x1
12
.472
9
.354
18
.709
21,5
.846
10
15,8
.557
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
0
M0040640
M0040640
M0040640
MP14 08 M10x1
Brass Nickel Plated
8
M10x1
14
.551
9
.354
19
.748
23
.906
12
22,1
.780
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表