您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
MSKB - Super Type Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Self Aligning
Europe Series
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/self_aligning/europe_series/nskb_op.prj},{NB=NSKB40UU},{NOTE=NOTE Please make selection from top to bottom},{MN=NSKB40},{BT=Standard},{SL=UU},{DR=40},{D=62},{L=80},{D1=59.0},{B=60.4},{W=2.20},{E=19.5},{DEG=56},{BR=6},{BLRD=663},{BLRS=584},{WGT=0.333},{FS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
D
Outer Dia.
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[Kg]
NSKB12UU
NSKB12UU
NOTE Please make selectio...
Standard
12
22
5
126
112
0.021
NSKB16UU
NSKB16UU
NOTE Please make selectio...
Standard
16
26
5
153
128
0.043
NSKB20UU
NSKB20UU
NOTE Please make selectio...
Standard
20
32
6
263
170
0.058
NSKB25UU
NSKB25UU
NOTE Please make selectio...
Standard
25
40
6
388
281
0.123
NSKB30UU
NSKB30UU
NOTE Please make selectio...
Standard
30
47
6
481
286
0.216
NSKB40UU
NSKB40UU
NOTE Please make selectio...
Standard
40
62
6
663
584
0.333
NSKB50UU
NSKB50UU
NOTE Please make selectio...
Standard
50
75
6
1169
810
0.618
NSKB16OPUU
NSKB16OPUU
NOTE Please make selectio...
Open
16
26
4
167
135
0.035
NSKB20OPUU
NSKB20OPUU
NOTE Please make selectio...
Open
20
32
5
268
176
0.048
NSKB25OPUU
NSKB25OPUU
NOTE Please make selectio...
Open
25
40
5
399
291
0.103
NSKB30OPUU
NSKB30OPUU
NOTE Please make selectio...
Open
30
47
5
495
296
0.177
NSKB40OPUU
NSKB40OPUU
NOTE Please make selectio...
Open
40
62
5
684
602
0.275
NSKB50OPUU
NSKB50OPUU
NOTE Please make selectio...
Open
50
75
5
1194
827
0.520
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表