您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Tipco Punches
Created: 21.10.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tipco Punches
MTBP - Urethane - Urethane Stripping Unit - Backing Plate
Tipco Punches
Metric Products
Urethane
Powered by
CAD模型選擇
{tipcopunches/metric/urethane/mtbp.prj},{NB=MTBP 20},{TYPE=MTBP},{D=20},{DD=34},{D1=37},{R=20.5},{K=34.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
[mm]
DD
d
[mm]
D1
d1
[mm]
R
[mm]
K
[mm]
MTBP 10
MTBP 10
MTBP
10
19
22
13.0
28.0
MTBP 13
MTBP 13
MTBP
13
24
27
15.5
31.0
MTBP 16
MTBP 16
MTBP
16
29
32
18.0
32.9
MTBP 20
MTBP 20
MTBP
20
34
37
20.5
34.8
MTBP 25
MTBP 25
MTBP
25
41
44
24.0
39.8
MTBP 32
MTBP 32
MTBP
32
51
56
31.0
41.3
MTBP 38
MTBP 38
MTBP
38
61
66
36.0
45.0
MTBP 40
MTBP 40
MTBP
40
61
66
36.0
45.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表