您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Tipco Punches
Created: 21.10.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tipco Punches
MTUS - Urethane - Urethane Stripper
Tipco Punches
Metric Products
Urethane
Powered by
CAD模型選擇
{tipcopunches/metric/urethane/mtus.prj},{NB=MTUS 20X52},{TYPE=MTUS},{D=20},{D2=36},{D3=33},{L1=7},{LX=[52,43,63,72]},{L=52}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
[mm]
D2
d2
[mm]
D3
d3
[mm]
L1
[mm]
MTUS 10X52
MTUS 10X52
MTUS
10
21
18
6
MTUS 13X52
MTUS 13X52
MTUS
13
26
23
6
MTUS 16X52
MTUS 16X52
MTUS
16
31
28
6
MTUS 20X52
MTUS 20X52
MTUS
20
36
33
7
MTUS 25X52
MTUS 25X52
MTUS
25
43
40
7
MTUS 32X52
MTUS 32X52
MTUS
32
55
50
7
MTUS 38X52
MTUS 38X52
MTUS
38
65
60
8
MTUS 40X52
MTUS 40X52
MTUS
40
65
60
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表