您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MV18 - Brass Flow Control with swivelling push-in fitting
C Matic
Category Fittings
Function Fittings
MV Line - Function Fittings
flow_controls
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/mv_line_function_fittings/flow_controls/mv18.prj},{NB=04080C32},{NBCUSTOM=04080C32},{CODE=04080C32},{TYPE=MV18 06 14},{MAT=Brass Nickel Plated},{VAR_TUBO=6},{D1=G1/4},{D2=12},{D2IN=.472},{L1=6,4},{L1IN=.252},{L2=17,4},{L2IN=.685},{L3_MAX=39,5},{L3_MAXIN=1.555},{L4=24},{L4IN=.945},{CH=10},{G=45,5},{GOZ=1.605},{FLOW=OUT},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=0 ÷ 10},{WPP=145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\cmatic_3\\MV18\\MV18.csv},{NNCUSTOM=MV18},{NTCUSTOM=Brass Flow Control with swivelling push-in fitting},{LINACUSTOM=04080C32},{STEPFILE=04080C32},{PNGFILE=MV18},{DWGFILE=MV18},{PRJNAME=MV18},{MYDOCPATH=MV18}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_TUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3_MAX
[mm]
L3_MAXIN
[in]
L4
[mm]
L4IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
FLOW
[Flow control]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
04080B10
04080B10
MV18 04 M5
Brass Nickel Plated
4
M5x0,8
9,1
.358
4
.157
12,5
.492
25,5
1.004
18,5
.728
6
13
.459
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080B11
04080B11
MV18 04 18
Brass Nickel Plated
4
G1/8
9,1
.358
5,2
.205
15,1
.594
31,8
1.252
20,5
.807
9
31
1.093
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080B30
04080B30
MV18 06 M5
Brass Nickel Plated
6
M5x0,8
12
.472
4
.157
12,5
.492
25,5
1.004
21,5
.846
6
15,5
.547
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080B31
04080B31
MV18 06 18
Brass Nickel Plated
6
G1/8
12
.472
5,2
.205
15,1
.594
31,8
1.252
22,5
.886
9
35
1.235
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080B32
04080B32
MV18 06 14
Brass Nickel Plated
6
G1/4
12
.472
6,4
.252
17,4
.685
39,5
1.555
24
.945
10
57
2.011
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080B41
04080B41
MV18 08 18
Brass Nickel Plated
8
G1/8
14
.551
5,2
.205
15,1
.594
31,8
1.252
23,5
.925
9
32,5
1.146
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080B42
04080B42
MV18 08 14
Brass Nickel Plated
8
G1/4
14
.551
6,4
.252
17,4
.685
39,5
1.555
24,5
.965
10
56
1.975
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080B43
04080B43
MV18 08 38
Brass Nickel Plated
8
G3/8
14
.551
7
.276
20
.787
50
1.969
26,5
1.043
14
90
3.175
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080B52
04080B52
MV18 10 14
Brass Nickel Plated
10
G1/4
16
.630
6,4
.252
17,4
.685
39,5
1.555
27
1.063
10
50
1.764
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080B53
04080B53
MV18 10 38
Brass Nickel Plated
10
G3/8
16
.630
7
.276
20
.787
50
1.969
29
1.142
14
91
3.210
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080C10
04080C10
MV18 04 M5
Brass Nickel Plated
4
M5x0,8
9,1
.358
4
.157
11,5
.453
25,5
1.004
18,5
.728
6
13
.459
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080C11
04080C11
MV18 04 18
Brass Nickel Plated
4
G1/8
9,1
.358
5,2
.205
15,1
.594
31,8
1.252
20,5
.807
9
31
1.093
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080C30
04080C30
MV18 06 M5
Brass Nickel Plated
6
M5x0,8
12
.472
4
.157
12,5
.492
25,5
1.004
21,5
.846
6
15,5
.547
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080C31
04080C31
MV18 06 18
Brass Nickel Plated
6
G1/8
12
.472
5,2
.205
15,1
.594
31,8
1.252
22,5
.886
9
27
.952
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080C32
04080C32
MV18 06 14
Brass Nickel Plated
6
G1/4
12
.472
6,4
.252
17,4
.685
39,5
1.555
24
.945
10
45,5
1.605
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080C41
04080C41
MV18 08 18
Brass Nickel Plated
8
G1/8
14
.551
5,2
.205
15,1
.594
31,8
1.252
23,5
.925
9
28
.988
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080C42
04080C42
MV18 08 14
Brass Nickel Plated
8
G1/4
14
.551
6,4
.252
17,4
.685
39,5
1.555
24,5
.965
10
46
1.623
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080C43
04080C43
MV18 08 38
Brass Nickel Plated
8
G3/8
14
.551
7
.276
20
.787
50
1.969
26,5
1.043
14
78,5
2.769
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080C52
04080C52
MV18 10 14
Brass Nickel Plated
10
G1/4
16
.630
6,4
.252
17,4
.685
39,5
1.555
27
1.063
10
49,5
1.746
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080C53
04080C53
MV18 10 38
Brass Nickel Plated
10
G3/8
16
.630
7
.276
20
.787
50
1.969
29
1.142
14
80,8
2.850
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080V10
04080V10
MV18 04 M5
Brass Nickel Plated
4
M5x0,8
9,1
.358
4
.157
11,5
.453
25,5
1.004
18,5
.728
6
13
.459
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080V11
04080V11
MV18 04 18
Brass Nickel Plated
4
G1/8
9,1
.358
5,2
.205
15,1
.594
31,8
1.252
20,5
.807
9
31
1.093
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080V30
04080V30
MV18 06 M5
Brass Nickel Plated
6
M5x0,8
12
.472
4
.157
12,5
.492
25,5
1.004
21,5
.846
6
15,5
.547
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080V31
04080V31
MV18 06 18
Brass Nickel Plated
6
G1/8
12
.472
5,2
.205
15,1
.594
31,8
1.252
22,5
.886
9
27
.952
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04080V32
04080V32
MV18 06 14
Brass Nickel Plated
6
G1/4
12
.472
6,4
.252
17,4
.685
39,5
1.555
24
.945
10
45,5
1.605
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Y - Y Joint
AirTAC
17.01.2024
RA14 - Taper female-male reducing connector
C Matic
10.01.2023
MV41 - Brass Flow Control with swivelling push-in fitting and Handwheel
C Matic
16.05.2023
AS_2_1F-X242 - Speed Controller with One-touch Fitting, Elbow Type, Metal K...
SMC
28.09.2023
Série MV
Sopra-Pneumatic
27.02.2020
MV36 - Flow Control with Swivelling acetal push-in fitting and Handwheel
C Matic
11.03.2021
PV41 - Brass Flow Control with swivelling push-in fitting and Handwheel
C Matic
09.09.2021
RA15 - Parallel female-male reducing connector
C Matic
10.01.2023
Banjo elbows, parallel male thread with O-ring
Riegler
02.03.2015
KQ2V Universal Male Elbow - One-touch Fittings KQ2V Universal Male Elbow (G...
SMC
23.11.2021
Screw in Push Fittings - STV-WF G1/4-AG 10
Schmalz
12.09.2017
MV19 - Flow Control with acetal push-in fitting and Handwheel
C Matic
11.03.2021
Banjo elbows, parallel male thread with O-ring (FPM)
Riegler
15.01.2018
MV20 - Flow Control with swivelling push-on fitting
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表