您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MV29 - Flow control, high flow capacity
C Matic
Category Fittings
Function Fittings
MV Line - Function Fittings
flow_controls
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/mv_line_function_fittings/flow_controls/mv29_flow_control2c_high_flow_capacity.prj},{NB=04190C02},{SHA256=JYtA9CzYCFybrrjZyeO4wlXqxSldvCy6k4DhyYvHFl4=},{INAME=04190c02},{NAME=04190c02},{NNCUSTOM=MV29},{NTCUSTOM=Flow control, high flow capacity},{NBCUSTOM=04190C02},{LINACUSTOM=04190C02},{STEPFILE=04190C02},{PNGFILE=MV29},{DWGFILE=MV29},{CODE=04190C02},{TYPE=MV29 00 14},{MAT=Brass Nickel Plated},{D1=G1/4},{D2=G1/4},{L1=6.5},{L1IN=.256},{L2=30.0},{L2IN=1.181},{L3=57.2},{L3IN=2.252},{L4=24.5},{L4IN=.965},{CH=19},{G=111.4},{GOZ=3.930},{FLOW=OUT},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=0 ÷ 10},{WPP=145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
L4
[mm]
L4IN
[in]
CH
[mm]
G
[g]
GOZ
[OZ]
FLOW
ⁿ/ₐ
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
04190C01
04190C01
MV29 00 18
Brass Nickel Plated
G1/8
G1/8
5.0
.197
22.0
.866
44.5
1.752
18.5
.728
14
54.0
1.905
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04190C02
04190C02
MV29 00 14
Brass Nickel Plated
G1/4
G1/4
6.5
.256
30.0
1.181
57.2
2.252
24.5
.965
19
111.4
3.930
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04190C03
04190C03
MV29 00 38
Brass Nickel Plated
G3/8
G3/8
7.0
.276
35.5
1.398
65.0
2.559
27.0
1.063
22
168.0
5.926
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04190C04
04190C04
MV29 00 12
Brass Nickel Plated
G1/2
G1/2
8.5
.335
34.0
1.339
63.5
2.500
32.0
1.260
26
198.0
6.984
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MA27 - Bulkhead Union
C Matic
11.03.2021
MA29 - Union Tee
C Matic
29.11.2023
MV20 - Flow Control with swivelling push-on fitting
C Matic
11.03.2021
VX18 - Flow Control with swivelling push-in fitting
C Matic
11.03.2021
MV19 - Flow Control with acetal push-in fitting and Handwheel
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表