您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MX20 - Swivelling Tee fitting, taper
C Matic
Sector
Pneumatic Automation
Food, Chemical, Pharma, Vending Machines
Push-in Fittings
mx_line_316l_stainless_Steel_push-in_fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/food_chemical_pharma_vending/push_in_fittings/mx_line_316l_stainless_steel_push-in_fittings/mx2020-20swivelling20tee20fitting2c20taper.prj},{NB=X0100041},{SHA256=5/jekSt9XikT9R3dPFlTFd58lF4fS1dW4ssMaUFJblM=},{INAME=x0100041},{NAME=x0100041},{NNCUSTOM=MX20},{NTCUSTOM=Swivelling Tee fitting, taper},{NBCUSTOM=X0100041},{LINACUSTOM=X0100041},{STEPFILE=X0100041},{PNGFILE=MX20},{DWGFILE=MX20},{CODE=X0100041},{TYPE=MX20 08 18},{MAT=316L Stainless Steel},{DTUBO=8},{D1=R1/8},{D2=14},{D2IN=.551},{L1=7.5},{L1IN=.295},{L2=20.5},{L2IN=.807},{L3=43},{L3IN=1.693},{CH=13},{G=32.2},{GOZ=1.136},{WT=-20 ÷ 180},{WTF=-4 ÷ 356},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X0100011
X0100011
MX20 04 18
316L Stainless Steel
4
R1/8
9
.354
7.5
.295
21.5
.846
35
1.378
10
16.1
.568
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0100031
X0100031
MX20 06 18
316L Stainless Steel
6
R1/8
12
.472
7.5
.295
20.5
.807
43
1.693
13
30.3
1.069
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0100032
X0100032
MX20 06 14
316L Stainless Steel
6
R1/4
12
.472
11.0
.433
24.5
.965
43
1.693
14
33.9
1.196
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0100041
X0100041
MX20 08 18
316L Stainless Steel
8
R1/8
14
.551
7.5
.295
20.5
.807
43
1.693
13
32.2
1.136
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0100042
X0100042
MX20 08 14
316L Stainless Steel
8
R1/4
14
.551
11.0
.433
24.5
.965
43
1.693
14
35.4
1.249
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0100052
X0100052
MX20 10 14
316L Stainless Steel
10
R1/4
16
.630
11.0
.433
27.5
1.083
51
2.008
16
61
2.152
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0100053
X0100053
MX20 10 38
316L Stainless Steel
10
R3/8
16
.630
11.5
.453
28.0
1.102
51
2.008
17
64.1
2.261
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0100063
X0100063
MX20 12 38
316L Stainless Steel
12
R3/8
19
.748
11.5
.453
31.0
1.220
57
2.244
21
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0100064
X0100064
MX20 12 12
316L Stainless Steel
12
R1/2
19
.748
14.0
.551
34.0
1.339
57
2.244
22
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MT21 - Orientable Tee Fitting Parallel
C Matic
11.03.2021
PN20 - Swivelling Tee fitting, taper
C Matic
01.12.2023
MX26 - Union
C Matic
11.03.2021
MX13 - Female Straight
C Matic
11.03.2021
PL - Elbow Connector Taper
AIRWORK
27.06.2022
AV21 - Lateral Swivelling Tee fitting, taper
C Matic
11.03.2021
MF24 - Lateral Swivelling Tee fitting, taper
C Matic
29.11.2023
PN20 - Swivelling tee fitting taper
C Matic
02.04.2021
MF21 - Swivelling Tee fitting, parallel
C Matic
29.11.2023
PE21 - Easythread Swivelling Tee Fitting
C Matic
11.03.2021
A105X - Tee Connector
AIRWORK
27.06.2022
Slim Tee Fitting - Intellisense
IMI Bimba Products
21.06.2024
PT23 - Lateral Swivelling Tee fitting, taper
C Matic
02.04.2021
MA21 - Swivelling Tee fitting, parallel
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表