您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MX21 - Swivelling Tee fitting, parallel
C Matic
Sector
Pneumatic Automation
Food, Chemical, Pharma, Vending Machines
Push-in Fittings
mx_line_316l_stainless_Steel_push-in_fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/food_chemical_pharma_vending/push_in_fittings/mx_line_316l_stainless_steel_push-in_fittings/mx2120-20swivelling20tee20fitting2c20parallel.prj},{NB=X0110041},{SHA256=hfemO4Z0r2JnThP4B+8BAAuHCBdBZ3OnjnGmGGkgRQI=},{INAME=x0110041},{NAME=x0110041},{NNCUSTOM=MX21},{NTCUSTOM=Swivelling Tee fitting, parallel},{NBCUSTOM=X0110041},{LINACUSTOM=X0110041},{STEPFILE=X0110041},{PNGFILE=MX21},{DWGFILE=MX21},{CODE=X0110041},{TYPE=MX21 08 18},{MAT=316L Stainless Steel},{DTUBO=8},{D1=G1/8},{D2=14},{D2IN=.551},{L1=5.0},{L1IN=.197},{L2=18.5},{L2IN=.728},{L3=43},{L3IN=1.693},{CH=13},{G=30.7},{GOZ=1.083},{WT=-20 ÷ 180},{WTF=-4 ÷ 356},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X0110010
X0110010
MX21 04 M5
316L Stainless Steel
4
M5x0,8
9
.354
4.0
.157
18.0
.709
35
1.378
9
14
.494
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0110011
X0110011
MX21 04 18
316L Stainless Steel
4
G1/8
9
.354
5.0
.197
20.0
.787
35
1.378
13
17.6
.621
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0110031
X0110031
MX21 06 18
316L Stainless Steel
6
G1/8
12
.472
5.0
.197
18.5
.728
43
1.693
13
29.2
1.030
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0110032
X0110032
MX21 06 14
316L Stainless Steel
6
G1/4
12
.472
6.5
.256
20.5
.807
43
1.693
16
33.3
1.175
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0110041
X0110041
MX21 08 18
316L Stainless Steel
8
G1/8
14
.551
5.0
.197
18.5
.728
43
1.693
13
30.7
1.083
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0110042
X0110042
MX21 08 14
316L Stainless Steel
8
G1/4
14
.551
6.5
.256
20.5
.807
43
1.693
16
34.8
1.228
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0110052
X0110052
MX21 10 14
316L Stainless Steel
10
G1/4
16
.630
6.5
.256
22.5
.886
51
2.008
16
57.1
2.014
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0110053
X0110053
MX21 10 38
316L Stainless Steel
10
G3/8
16
.630
7.0
.276
24.5
.965
51
2.008
21
63.9
2.254
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0110063
X0110063
MX21 12 38
316L Stainless Steel
12
G3/8
19
.748
7.0
.276
26.5
1.043
57
2.244
21
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0110064
X0110064
MX21 12 12
316L Stainless Steel
12
G1/2
19
.748
8.5
.335
31.0
1.220
57
2.244
22
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MX20 - Swivelling Tee fitting, taper
C Matic
11.03.2021
RA45 - Male-female-male tee
C Matic
11.03.2021
Tee, central male (C7) with PTFE
Metalwork
21.07.2022
MX16 - Parallel Swivelling Elbow Fitting, male
C Matic
11.03.2021
MX29 - Union Tee
C Matic
11.03.2021
MA21 - Swivelling Tee fitting, parallel
C Matic
11.03.2021
PX20 - Swivelling Tee fitting, taper
C Matic
11.03.2021
Central tee, male, conical, rotary XR32C
Metalwork
21.07.2022
MA20 - Swivelling Tee fitting, taper
C Matic
11.03.2021
AV21 - Lateral Swivelling Tee fitting, taper
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表