您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MX27 - Bulkhead Union
C Matic
Sector
Pneumatic Automation
Food, Chemical, Pharma, Vending Machines
Push-in Fittings
mx_line_316l_stainless_Steel_push-in_fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/food_chemical_pharma_vending/push_in_fittings/mx_line_316l_stainless_steel_push-in_fittings/mx2720-20bulkhead20union.prj},{NB=X0170030},{SHA256=P+/V8qzDVlmZ8b8Oc4uhyM5MN5EiHY0JtzcwJ+cuUos=},{INAME=x0170030},{NAME=x0170030},{NNCUSTOM=MX27},{NTCUSTOM=Bulkhead union},{NBCUSTOM=X0170030},{LINACUSTOM=X0170030},{STEPFILE=X0170030},{PNGFILE=MX27},{DWGFILE=MX27},{CODE=X0170030},{TYPE=MX27 06 06},{MAT=316L Stainless Steel},{DTUBO=6},{D2=M14x1},{L1=34},{L1IN=1.339},{L2=15.5},{L2IN=.610},{CH=17},{G=31.4},{GOZ=1.108},{WT=-20 ÷ 180},{WTF=-4 ÷ 356},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X0170010
X0170010
MX27 04 04
316L Stainless Steel
4
M12x1
28
1.102
11.5
.453
16
19.9
.702
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0170030
X0170030
MX27 06 06
316L Stainless Steel
6
M14x1
34
1.339
15.5
.610
17
31.4
1.108
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0170040
X0170040
MX27 08 08
316L Stainless Steel
8
M16x1
34
1.339
15.5
.610
19
36.8
1.298
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0170050
X0170050
MX27 10 10
316L Stainless Steel
10
M18x1
39
1.535
18.5
.728
21
48.4
1.707
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0170060
X0170060
MX27 12 12
316L Stainless Steel
12
M20x1
41
1.614
20.5
.807
24
61.8
2.180
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表